Rope Grabs & Vertical Lifelines
Miller Rigid Rail Systems
Miller Rigid Rail Systems
Rigid Rail Systems provide the highest degree of mobility and safety: while reducing the risk of injury in elevated work environments. The safest solution for virtually every environment. Featuring an open track design: exclusively engineered for easy movement.
Easily Customizable
Cost Effective
Features & Benefits:
Inverted “L” SystemProviding fall protection coverage while working on top of vehicles or elevated machinery. The single foundation design is ideal in areas where space for a foundation is limited. Select from 20 ft.: 40 ft.: or 60 ft. of fall protection coverage. System height is 30 ft. or 32 ft.: depending which model is selected: and can hold up to (2) two workers at a time.
“T” Dual Track System
Providing dual fall protection coverage for those working on top of vehicles or elevated machinery. The single foundation design and parallel tracks make this system ideal for railroad tracks running parallel in close proximity to each other or two truck loading stations. Select from 20 ft.: 40 ft.: or 60 ft. of fall protection coverage. System height is 32 ft. and can hold up to (4) four workers at a time.
“P” Series System
Providing a portable and economical solution for fall protection needs in areas that require temporary fall protection. The modular design allows for the system to be transported by forklift to a new location in just minutes. Select from 20 ft.: 40 ft.: or 60 ft. of fall protection coverage.System height is 25 ft. to 27 ft. depending which model is selected and can hold up to (2) two workers at a time.
Others
- Fall Distance Coverage
- 60 foot
- 60 metre
- Standards
- OSHA 1926.502 - Subpart M
Others
- Fall Distance Coverage
- 60 foot
- 60 metre
- Standards
- OSHA 1926.502 - Subpart M
- Standards : OSHA 1926.502 - Subpart M
- Fall Distance Coverage : 60 foot|60 metre