/content/sps/ru/ru/search-results.html

Rope Grabs & Vertical Lifelines

Miller Rope Lifeline

Synthetic rope lifeline with a minimum tensile strength of 5:000 lbs. (22 kN). Standard lifeline lengths are 25 ft. (7.6 m): 50 ft. (15 m): 75ft. (23 m): and 100 ft. (30 m) : additional lengths are available.

Обзор продукта
Features & Benefits:
  • ANSI Z359-2007 Compliant
  • 5/8'' dia. polyester/polypropylene blend rope w/snap hook and loop