Self-Retracting Lifelines & Personal Fall Limiters
Miller DuraSeal™ Self-Retracting Lifeline
Miller DuraSeal™ Self-Retracting Lifeline
Prevents contaminants from entering the unit with highest industry rated sealed technology IP69K
In addition to meeting IP68: the Miller DuraSeal™ meets IP69K – a more stringent test requiring close range high-pressure/high temperature spray downs. The Miller DuraSeal design entirely seals and protects the brake system: power spring and bearings to ensure these components are never exposed to debris: water or chemicals.
System built to last: withstanding multiple fallsThe robust brake design withstands multiple falls: keeping the Miller DuraSeal™ in the field: lowering your cost of ownership.
Features & Benefits:
- Prevents contaminants from entering the unit with highest industry rated sealed technology IP69K
- Built to last reusable brake design withstands multiple falls
- Quick: low cost repair is achieved with field replaceable lifeline
- Reduces fatigue and increases productivity with units up to 30% lighter than competitive sealed units
- Product service life is extended in the harshest environments with corrosion resistant components
Others
- Connector Gate Strength
- 3,600 US Pound
- 3,600
- Unit Connector
- Carabiner
- Lifeline Connector
- Snap Hook
- Lifeline Material
- Stainless Steel
Others
- Connector Gate Strength
- 3,600 US Pound
- 3,600
- Unit Connector
- Carabiner
- Lifeline Connector
- Snap Hook
- Lifeline Material
- Stainless Steel
- Unit Connector : Carabiner
- Lifeline Connector : Snap Hook
- Lifeline Material : Stainless Steel
- Connector Gate Strength : 3,600 US Pound|3,600