Self-Retracting Lifelines & Personal Fall Limiters
Miller® Falcon™ Edge Self-Retracting Lifelines
Miller® Falcon™ Edge Self-Retracting Lifelines
The versatility you need
Perfectly suits your personal profile: with the capacity to support user weights up to 420-lbs. in all connections at foot level and above: except in Canada where the maximum weight capacity is 375-lbs. (170 kg) when tested to CSA Z259.2.2-17.
The safety you depend on
Designed for sharp edge applications with an edge radius of ≥ 0.005 in (0.13 mm) providing protection in applications that require anchoring at foot level.
Features & Benefits:
- Designed for sharp edge applications with an edge radius of ≥ 0.005 in (0.13 mm)
- Provides protection in applications that require anchoring at foot level
- Meets the most stringent safety standards: including ANSI Z359.14 Class B & LE
- Provides protection for all working at height situations – horizontal: vertical: mounted overhead: anchored at foot level and work near edges
- Available in 20: 30: and 50-ft. working lengths to cover a wide range of applications
- Models available for welding applications include a shock absorber cover that is flame retardant and resistant to weld splatter
- Durable design with corrosion resistant internal components extend service life and lowers cost of ownership
- Up to 30% lighter than competitive models for easier installation and transportation to reduce worker fatigue and increase productivity
- Thicker galvanized cable (7/32”) increases durability to lower cost of ownership
- Equipped with RFID for efficient asset and inspection tracking
- Repairable with quick turnaround time: lowers cost of ownership and increases productivity
Others
- Lifeline Material
- Galvanized Steel
- Unit Connector
- Carabiner
- Edge Rated
- Yes
- Lifeline Connector
- Steel Locking
- Swivel Snap Hook
- Steel Locking
- Swivel Snap Hook
Others
- Lifeline Material
- Galvanized Steel
- Unit Connector
- Carabiner
- Edge Rated
- Yes
- Lifeline Connector
- Steel Locking
- Swivel Snap Hook
- Steel Locking
- Swivel Snap Hook
- Lifeline Material : Galvanized Steel
- Unit Connector : Carabiner
- Edge Rated : Yes
- Lifeline Connector : Steel Locking|Swivel Snap Hook|Steel Locking | Swivel Snap Hook