Self-Retracting Lifelines & Personal Fall Limiters
Miller MightyLite™ Leading Edge Self-Retracting Lifeline
Miller MightyLite™ Leading Edge Self-Retracting Lifeline
The Miller MightyLite™ Leading Edge Self-Retracting Lifeline (LE SRL) is designed to protect a worker from a fall that involves going over an edge. The MightyLite LE SRL features a shock absorber integrated into the lifeline: lowering fall arrest forces.
Designed For Dual Applications
Engineeredfor use in leading edge applications or with a traditional overhead anchorage.
Extended Service Life
The MightyLite LE SRL features durable: corrosion-resistant stainless steel and aluminum construction.
Features & Benefits:
- Engineered for use in leading edge applications or with a traditional overhead anchorage
- Designed to protect a worker if a fall occurs that involves going over an edge
- Features a shock absorber integrated into the lifeline: lowering fall arrest forces
- Durable: corrosion-resistant stainless steel and aluminum construction extends service life
- 30% lighter than competitive models in class for easy handling
- Carabiner and tagline included for easy lifeline access and connection
- Dual swivels design (unit top and snap hook) minimizes lifeline twisting during use
- Rated for up to a 310 lb. user in leading edge applications and up to a 400 lb. user when mounted overhead
- Certified to CSA Z259.2.2 and CSA Z259.12-11 (for overhead use only)
- Models available with Kevlar® Shock-Absorbing Packs for Welding Applications
Others
- Connector Gate Strength
- 3,600
- 3,600 US Pound
- Lifeline Diameter
- 5
- 5 millimetre
- Lifeline Material
- Galvanized Steel
- Unit Connector
- Carabiner
- Edge Rated
- Yes
- Lifeline Connector
- Locking Snap Hook
Others
- Connector Gate Strength
- 3,600
- 3,600 US Pound
- Lifeline Diameter
- 5
- 5 millimetre
- Lifeline Material
- Galvanized Steel
- Unit Connector
- Carabiner
- Edge Rated
- Yes
- Lifeline Connector
- Locking Snap Hook
- Lifeline Material : Galvanized Steel
- Unit Connector : Carabiner
- Edge Rated : Yes
- Lifeline Connector : Locking Snap Hook
- Connector Gate Strength : 3,600|3,600 US Pound
- Lifeline Diameter : 5|5 millimetre