Self-Retracting Lifelines & Personal Fall Limiters
Miller MightyLite™ Self-Retracting Lifeline
Miller MightyLite™ Self-Retracting Lifeline
Durable and Dependable
Corrosion-resistant stainless steel and aluminum housing extend service life
Various Configurations
Available in 20-ft. (6 m): 30-ft. (9 m): 50-ft. (15 m): 65-ft. (20 m): 100-ft. (30 m): 130-ft. (40 m) and 175-ft. (53 m) lengths
Features & Benefits:
- Durable and dependable: corrosion-resistant stainless steel and aluminum housing extend service life
- No annual factory recertification required
- Rated for up to a 310-lb. (140.6 kg) user
- Carabiner and tagline included*
- Available in 20-ft. (6 m): 30-ft. (9 m): 50-ft. (15 m): 65-ft. (20 m): 100-ft. (30 m): 130-ft. (40 m) and 175-ft. (53 m) lengths
Also available with a stainless steel swivel top and stainless steel swivel snap hook. To order: add an “S” to corresponding model number (Ex: RL20SS-S/20FT).
Note: Locking Snap Hook – 3/4-in. (19 mm) gate opening: Locking Rebar Hook – 2-1/2-in. (64 mm) gate opening. All connectors include 3:600-lb. gate-strength
Others
- Connector Gate Strength
- 3,600
- 3,600 US Pound
- Lifeline Connector
- Locking Snap Hook
- Unit Connector
- Carabiner
- Lifeline Material
- Stainless Steel
- Galvanized Steel
- Galvanized Steel
- Stainless Steel
Others
- Connector Gate Strength
- 3,600
- 3,600 US Pound
- Lifeline Connector
- Locking Snap Hook
- Unit Connector
- Carabiner
- Lifeline Material
- Stainless Steel
- Galvanized Steel
- Galvanized Steel
- Stainless Steel
- Lifeline Connector : Locking Snap Hook
- Unit Connector : Carabiner
- Lifeline Material : Stainless Steel|Galvanized Steel|Galvanized Steel | Stainless Steel
- Connector Gate Strength : 3,600|3,600 US Pound