Self-Retracting Lifelines & Personal Fall Limiters
Miller MiniLite™ Fall Limiters
Miller MiniLite™ Fall Limiters
Comfort & Convenience
Lightweight: compact design that fits in the palm of your hand.
Increased Safety
Compared to shock-absorbing lanyards: a fall limiter eliminates the need for extended fall distance clearance: minimizing the risk of injuries.
Features & Benefits:
- Offers up to 11-ft.(3.3 m)of working capacity
- Quick-activating: high-strength stainless steel braking system
- Corrosion-resistant interior: frame: and components
- No annual factory recertification required
- High-impact protective outer cover: visual load indicator
- Available with a variety of integral anchorage connectors
- Rated to 310 lbs.(140.6 kg)capacity
- Without connection
- Steel twist-lock carabiner
- Stainless steel swivel shackle
- Carabiner and swivel shackle
- Attached 3' (1m) cross-arm strap
- Locking rebar hook
- Rebar hook and swivel shackle
- Locking snap hook
- Snap hook and swivel shackle
- Web Loop
- Locking Snap Hook
- Swivel snap hook
- Locking Rebar Hook
Others
- Connector Gate Strength
- 3,600
- 3,600 US Pound
- Lifeline Material
- Polyester
- Vectran
- Polyester
- Vectran
- Lifeline Connector
- Locking Snap Hook
Others
- Connector Gate Strength
- 3,600
- 3,600 US Pound
- Lifeline Material
- Polyester
- Vectran
- Polyester
- Vectran
- Lifeline Connector
- Locking Snap Hook
- Lifeline Material : Polyester | Vectran|Polyester|Vectran
- Lifeline Connector : Locking Snap Hook
- Connector Gate Strength : 3,600|3,600 US Pound