Self-Retracting Lifelines & Personal Fall Limiters
Miller Turbo T-BAK™ Personal Fall Limiter
Miller Turbo T-BAK™ Personal Fall Limiter
The first and only retractable of its kind: Miller Turbo T-BAK™ was designed to tie-back anywhere along the lifeline. It is the only product on the market that meets ANSI Z359.14. Standard and offers a continuous 100% tie-off protection.
XTREME Performance Webbing
Engineered with high-tech strength and abrasion-resistant webbing: available exclusively with Miller® brand products.
Tie-Back Anywhere On The Lifeline
Miller Turbo T-BAK™ provides more tie-off anchorage locations with a greater variety of beam-size options. It also simplifies user training for improved safety.
Features & Benefits:
- Cost-effective alternative to tie-back: shock-absorbing lanyards
- All-in-one: self-retracting lifeline/anchorage connector design reduces equipment required on the job site
- Designed for anchoring below a user's harness back D-ring for greater safety
- Integrated shock absorber especially designed for tie-back applications with load indicator device
- Meets all applicable OSHA: ANSI: CSA and CE standards: including the ANSI Z359.1 requirement that states only 24-inches (.61 m) or less of lifeline extends out of the housing when the unit is fully retracted
- 7.5 ft. (2.3 m) Working Capacity – Heavy-duty web lifeline smoothly extends/retracts without interruption for greater mobility and convenience
- Tie-back ANYWHERE on the Lifeline – Provides more tie-off anchorage locations with a greater variety of beam-size options and simplifies user training for improved safety
- Miller 5K® Locking Snap Hook Designed Specifically for Tie-Back Use – 5:000 lbs. (22 kN) gate load capacity from any angle
- TREME Performance Webbing – White side stripe stitching indicates that it is specially-designed for tie-back use
- User-Rated for 400-lbs. (181.4 kg) Capacity
Others
- Connector Gate Strength
- 5,000 US Pound
- 5,000
- Edge Rated
- Yes
- Lifeline Material
- Polyester
- Polyester
- Vectran
- Vectran
- Lifeline Connector
- Locking Snap Hook
Others
- Connector Gate Strength
- 5,000 US Pound
- 5,000
- Edge Rated
- Yes
- Lifeline Material
- Polyester
- Polyester
- Vectran
- Vectran
- Lifeline Connector
- Locking Snap Hook
- Edge Rated : Yes
- Lifeline Material : Polyester|Polyester | Vectran|Vectran
- Lifeline Connector : Locking Snap Hook
- Connector Gate Strength : 5,000 US Pound|5,000