Self-Retracting Lifelines & Personal Fall Limiters
Miller TurboLite™ Personal Fall Limiters
Miller TurboLite™ Personal Fall Limiters
The cost-effective and competitive pricing of the Miller TurboLite™ Personal Fall Limiters (PFL) make shock-absorbing lanyards obsolete on the job site. Workers no longer need to “switch-out” equipment to maintain a safe fall distance
Effective Solution
The unique 6-foot (1.8 m) and 9-foot (2.74 m) TurboLite PFLs require less fall clearance than traditional shock-absorbing lanyards: instantly arresting a free fall within inches.
Customizable
With more than 75 different options: there is a Miller TurboLite perfect for the job at hand.
Features & Benefits:
- Reduces fall clearance requirements
- Available in 6-ft and 9-ft lengths to meet the needs of a wide variety of applications
- Unit and lanyard end connector combinations available for both 9-foot and 6-foot TurboLite PFLs
- Lightweight aluminum connectors reduce weight while maintaining the strength needed to support workers
- High-impact resistant nylon housing and abrasion-resistant webbing provide long service life
- Attaches directly to the back D-ring of a harness for increased mobility
- Integral swivel prevents lifeline from twisting
- Rated for up to a 400 lb. (181.4 kg) worker
- Twin models available for 100% tie-off
- Meets requirements of OSHA: ANSI Z359.14 Class A & B and CSA Z259.2.2.
- Ideal replacement for a 6-ft. shock-absorbing lanyard
- Ultra compact and lightweight
- Provides 9-ft. of working length: an ideal solution for scaffolding and order picker applications
Others
- Connector Gate Strength
- 3,600 US Pound
- 3,600
- Lifeline Material
- Vectran
- Polyester
- Vectran
- Polyester
- Unit Connector
- Carabiner
- Snap Hook
- Carabiner
- Snap Hook
- Lifeline Connector
- Locking Snap Hook
- Locking Rebar Hook
- Locking Snap Hook
- Locking Rebar Hook
- Edge Rated
- Yes
Others
- Connector Gate Strength
- 3,600 US Pound
- 3,600
- Lifeline Material
- Vectran
- Polyester
- Vectran
- Polyester
- Unit Connector
- Carabiner
- Snap Hook
- Carabiner
- Snap Hook
- Lifeline Connector
- Locking Snap Hook
- Locking Rebar Hook
- Locking Snap Hook
- Locking Rebar Hook
- Edge Rated
- Yes
- Lifeline Material : Vectran|Polyester | Vectran|Polyester
- Unit Connector : Carabiner | Snap Hook|Carabiner|Snap Hook
- Lifeline Connector : Locking Snap Hook|Locking Rebar Hook|Locking Snap Hook | Locking Rebar Hook
- Edge Rated : Yes
- Connector Gate Strength : 3,600 US Pound|3,600