Self-Retracting Lifelines & Personal Fall Limiters
Miller Twin Turbo™ Fall Protection Systems with D-Ring Connector
Miller Twin Turbo™ Fall Protection Systems with D-Ring Connector
Increased Productivity
Increases worker productivity and versatility with freedom of movement – less restrictive than other units on the market.
Ultimate Mobility
Permits TurboLite™ PFLs to swivel in multiple directions for greater mobility: the swivel action prevents webbing from twisting and binding inside the unit.
Features & Benefits:
- Replacement for double-legged shock-absorbing lanyards
- Innovative design that easily connects to most fall protection harnesses with non-coated metallic back D-rings
- An effective solution when working with low fall clearance
- Webbing payout smoothly extends/retracts without interruption
- Easy-to-use and assemble/disassemble
- Adapts to most Miller TurboLite™ PFL models
Others
- Connector Gate Strength
- 3,600
- 3,600 US Pound
- Lifeline Connector
- Locking Rebar Hook
- Locking Snap Hook
- Lifeline Material
- Polyester
- Vectran
- Unit Connector
- Twin Turbo D-Ring Connector
Others
- Connector Gate Strength
- 3,600
- 3,600 US Pound
- Lifeline Connector
- Locking Rebar Hook
- Locking Snap Hook
- Lifeline Material
- Polyester
- Vectran
- Unit Connector
- Twin Turbo D-Ring Connector
- Lifeline Connector : Locking Rebar Hook|Locking Snap Hook
- Lifeline Material : Polyester|Vectran
- Unit Connector : Twin Turbo D-Ring Connector
- Connector Gate Strength : 3,600|3,600 US Pound