Self-Retracting Lifelines & Personal Fall Limiters
Titan™ Self-Retracting Lifelines (SRL)
Titan™ Self-Retracting Lifelines (SRL)
Safety
Quick activating stainless steel braking mechanism arrests free falls requiring less fall clearance than shock-absorbing lanyards. Visual load indicator indicates when the unit must be removed from service.
Extended Service Life
Constructed of durable: impact-resistant housings with steel frames: Titan SRLs are designed to endure the demands of rigorous work environments.
Features & Benefits:
- Affordably priced
- Variety of working lengths – lifeline available in 20-: 30-: 50- and 65-feet
- No annual factory recertification required* – lowers cost of ownership and increases productivity
- Snap hook with swivel: carabiner included
- Integral handle – wire rope models include an integral handle making them easy to carry and install
- Visual load indicator – indicates the unit must be removed from service
- Narrow payout port – minimizes debris entering unit
Others
- Lifeline Diameter
- 5 millimetre
- 5
- Connector Gate Strength
- 3,600
- 3,600 US Pound
- Lifeline Connector
- Locking Snap Hook
- Unit Connector
- Carabiner
- Lifeline Material
- Galvanized Steel
Others
- Lifeline Diameter
- 5 millimetre
- 5
- Connector Gate Strength
- 3,600
- 3,600 US Pound
- Lifeline Connector
- Locking Snap Hook
- Unit Connector
- Carabiner
- Lifeline Material
- Galvanized Steel
- Lifeline Connector : Locking Snap Hook
- Unit Connector : Carabiner
- Lifeline Material : Galvanized Steel
- Lifeline Diameter : 5 millimetre|5
- Connector Gate Strength : 3,600|3,600 US Pound