Industrial Fixed
Searchline Excel™ Edge
Open Path Infrared Gas Detector - Long Range
- Fast response to flammable hydrocarbon gas even in low visibility
- Advanced diagnostics including window clarity and alignment accuracy to enable maximum uptime
- Honeywell’s Fixed Platform Universal Mount and new alignment scope makes for easy installation
- Bluetooth® connectivity for simplified, non-intrusive set-up and maintenance.
- High Visibility, Multi Color LED HALO ring provides clear indication of device status
- Detection from 60 to 330 meters (196 to 1082 feet)
- Multiple outputs including 4-20mA, Relays, HART®, Modbus and Bluetooth® communication
- Responses to a wide range of hydrocarbon gases such as Methane, Ethane, Propane, Butane, Pentane, Hexane, Ethylene, and Propylene
- Speed of response (T90) less than 3 seconds
Others
- Maximum Temperature
- +75 °C (+167 °F)
- Minimum Temperature
- -55 °C (-67 °F)
- Response Time
- T90 less than 3 seconds
- Weight
- Receiver 6.1 kg (13.4 lbs), Transmitter 6.0 kg (13.2 lbs)
- Brand
- Honeywell
- Sub-Category
- Open Path Gas Detectors & Transmitters
- Sensor Range
- 60 m to 330 m (196 to 1,082 ft)
- Humidity Range
- 0–99 % RH Non-condensing
- Alarm Settings
- Recommended Low Alarm - 1 LEL.m
- Recommended High Alarm - 3 LEL.m
- Analog Output Signal Type
- 4-20mA standard
- Standards
- EN 50270: (EMC)NEWLINEIEC/EN 61000-6-4; Radio Equipment Directive 2014/53/EUNEWLINEIEC/EN/UL/CSA 61010 (Electrical Safety)NEWLINEFCC / ICNEWLINERoHS, China RoHS
- Features
- Bluetooth® enabled
- Material
- 316L Stainless Steel
- Relay Output Configuration
- Relay 1 is Alarm Level 1, Relay 2 is Alarm Level 2, Relay 3 Indicates Faults
- Relay Rated Load
- Max. 32 Vdc/ac, max. 2 A resistive load
- Relay Activation Settings
- Single Pole Double Throw (SPDT)
- Sensing Method
- Near Band Infrared
- Sensor Type
- Open Path Infrared
- Wireless Technology
- Bluetooth® (range up to 20 m (66 ft)
- Visual Indicators
- LEDs on the transmitter and a high visibility HALO light ring on the receiver
- Number of Relay Outputs
- 3
- Ingress Protection
- IP 66 / 67
- Mounting
- Universal Mounting Bracket Included
- NEMA Rating
- Type 4X, in accordance with NEMA 250
- Maximum Pressure
- 105.5 kPa (1055 mBar, non-compensated) kilopascal
- Gas Type
- Flammable Hydrocarbon
Others
- Maximum Temperature
- +75 °C (+167 °F)
- Minimum Temperature
- -55 °C (-67 °F)
- Response Time
- T90 less than 3 seconds
- Weight
- Receiver 6.1 kg (13.4 lbs), Transmitter 6.0 kg (13.2 lbs)
- Brand
- Honeywell
- Sub-Category
- Open Path Gas Detectors & Transmitters
- Sensor Range
- 60 m to 330 m (196 to 1,082 ft)
- Humidity Range
- 0–99 % RH Non-condensing
- Alarm Settings
- Recommended Low Alarm - 1 LEL.m
- Recommended High Alarm - 3 LEL.m
- Analog Output Signal Type
- 4-20mA standard
- Standards
- EN 50270: (EMC)NEWLINEIEC/EN 61000-6-4; Radio Equipment Directive 2014/53/EUNEWLINEIEC/EN/UL/CSA 61010 (Electrical Safety)NEWLINEFCC / ICNEWLINERoHS, China RoHS
- Features
- Bluetooth® enabled
- Material
- 316L Stainless Steel
- Relay Output Configuration
- Relay 1 is Alarm Level 1, Relay 2 is Alarm Level 2, Relay 3 Indicates Faults
- Relay Rated Load
- Max. 32 Vdc/ac, max. 2 A resistive load
- Relay Activation Settings
- Single Pole Double Throw (SPDT)
- Sensing Method
- Near Band Infrared
- Sensor Type
- Open Path Infrared
- Wireless Technology
- Bluetooth® (range up to 20 m (66 ft)
- Visual Indicators
- LEDs on the transmitter and a high visibility HALO light ring on the receiver
- Number of Relay Outputs
- 3
- Ingress Protection
- IP 66 / 67
- Mounting
- Universal Mounting Bracket Included
- NEMA Rating
- Type 4X, in accordance with NEMA 250
- Maximum Pressure
- 105.5 kPa (1055 mBar, non-compensated) kilopascal
- Gas Type
- Flammable Hydrocarbon
- Brand : Honeywell
- Sub-Category : Open Path Gas Detectors & Transmitters
- Sensor Range : 60 m to 330 m (196 to 1,082 ft)
- Humidity Range : 0–99 % RH Non-condensing
- Alarm Settings : Recommended Low Alarm - 1 LEL.m|Recommended High Alarm - 3 LEL.m
- Analog Output Signal Type : 4-20mA standard
- Standards : EN 50270: (EMC)NEWLINEIEC/EN 61000-6-4; Radio Equipment Directive 2014/53/EUNEWLINEIEC/EN/UL/CSA 61010 (Electrical Safety)NEWLINEFCC / ICNEWLINERoHS, China RoHS
- Features : Bluetooth® enabled
- Material : 316L Stainless Steel
- Relay Output Configuration : Relay 1 is Alarm Level 1, Relay 2 is Alarm Level 2, Relay 3 Indicates Faults
- Relay Rated Load : Max. 32 Vdc/ac, max. 2 A resistive load
- Relay Activation Settings : Single Pole Double Throw (SPDT)
- Sensing Method : Near Band Infrared
- Sensor Type : Open Path Infrared
- Wireless Technology : Bluetooth® (range up to 20 m (66 ft)
- Visual Indicators : LEDs on the transmitter and a high visibility HALO light ring on the receiver
- Number of Relay Outputs : 3
- Ingress Protection : IP 66 / 67
- Mounting : Universal Mounting Bracket Included
- NEMA Rating : Type 4X, in accordance with NEMA 250
- Maximum Pressure : 105.5 kPa (1055 mBar, non-compensated) kilopascal
- Gas Type : Flammable Hydrocarbon
- Maximum Temperature : +75 °C (+167 °F)
- Minimum Temperature : -55 °C (-67 °F)
- Response Time : T90 less than 3 seconds
- Weight : Receiver 6.1 kg (13.4 lbs), Transmitter 6.0 kg (13.2 lbs)