Portables
AutoRAE 2
Automatic bump test and calibration system
Simplify bump testing and calibration of your RAE Systems gas monitors with the AutoRAE 2. Versatile and modular, it can be deployed as a single, stand-alone unit to calibrate one instrument at a time, or networked to support up to 10 units at once and calibrate for up to five distinct gases. One-touch bump testing and single-button operation for calibration make it easy to use. Upgradeable firmware protects your investment and ensures that it’s always up-to-date, while the standard SD card for storage ensures your data is always at your fingertips.
Features and Benefits:
- Easy, one-touch bump testing, calibration, charging, and records management
- Supports a wide variety of gases, including exotics
- Optimized for field use--does not require a computer to operate
- Can be used on a bench top or mounted on the wall
- Deployable as a standalone cradle or a controller-based system with up to 10 cradles
- Networking capability
- Data storage on a standard SD card
- Instrument supported:ToxiRAE Pro, ToxiRAE Pro LEL, ToxiRAE Pro PID, ToxiRAE Pro CO2: QRAE 3: MicroRAE, MulitRAE Lite (pumped version only), MulitRAE, MultiRAE Pro, MultiRAE Benzene, MiniRAE Lite, MiniRAE 3000, UltraRAE 3000 and ppbRAE3000
Application:
- CBRNE
- Clandestine Labs
- Confined Space Entry
- Decontamination
- Emergency Response
- Environmental Cleanups/ Remediation
- Exploration
- Fire Overhaul
- Fracking
- Hazmat Response
- Indoor Air Quality
- Leak Detection
- Plant Shutdown & Turn-Around
- Residential Calls
- Urban Search & Rescue
- Venue Protection
- Worker Exposure
Others
- Data Storage Capacity
- 2
- Weight
- 0.86 keg
- 1.9 US Pound
- Brand
- RAE
- Sub-Category
- Docks
- Standards
- CE
- Benefits
- • Easy- one-touch bump testing- calibration- charging- and records
- • Easy, one-touch bump testing, calibration, charging, and records
- Flow Rate
- 500
- User Options
- PC-based configuration via software. Can
- Warranty
- 2-year limited warranty
- Wireless Technology
- Direct cable (RJ-45 10/100 Base T port)
- Power Supply
- AC adapter (110 V to 240 V input, 12 V output, 7.5 A)
- AC adapter (110 V to 240 V input- 12 V output- 7.5 A)
Others
- Data Storage Capacity
- 2
- Weight
- 0.86 keg
- 1.9 US Pound
- Brand
- RAE
- Sub-Category
- Docks
- Standards
- CE
- Benefits
- • Easy- one-touch bump testing- calibration- charging- and records
- • Easy, one-touch bump testing, calibration, charging, and records
- Flow Rate
- 500
- User Options
- PC-based configuration via software. Can
- Warranty
- 2-year limited warranty
- Wireless Technology
- Direct cable (RJ-45 10/100 Base T port)
- Power Supply
- AC adapter (110 V to 240 V input, 12 V output, 7.5 A)
- AC adapter (110 V to 240 V input- 12 V output- 7.5 A)
- Brand : RAE
- Sub-Category : Docks
- Standards : CE
- Benefits : • Easy- one-touch bump testing- calibration- charging- and records|• Easy, one-touch bump testing, calibration, charging, and records
- Flow Rate : 500
- User Options : PC-based configuration via software. Can
- Warranty : 2-year limited warranty
- Wireless Technology : Direct cable (RJ-45 10/100 Base T port)
- Power Supply : AC adapter (110 V to 240 V input, 12 V output, 7.5 A)|AC adapter (110 V to 240 V input- 12 V output- 7.5 A)
- Data Storage Capacity : 2
- Weight : 0.86 keg|1.9 US Pound