Portables
Honeywell BW™ Flex
Portable Multi-Gas Monitor
in industries from steel and wastewater to paper and
pulp — Honeywell BW™ Flex delivers the flexibility
you need. Choose from more than 15 sensors to
simultaneously detect up to 4 gas hazards.
REAL-TIME GAS READINGS AT A GLANCE
Honeywell BW™ Flex features a large high-resolution display with readings available in
a wide range of languages. Vital safety information is conveyed clearly and effectively,
enabling faster decision-making to protect lives in hazardous environments. Its
innovative design, compact size and ease of use builds on the legacy of Honeywell
BW™ gas detection products.
.
INTELLIGENT SENSORS FOR INCREASED SAFETY & UPTIME
Honeywell BW™ Flex incorporates i-Series intelligent sensors which monitor and provide
advanced predictive calibration, maintenance and end-of-life information in real-time.
These advanced alerts help reduce the likelihood of failure and increase awareness so
preventive action can be taken to avoid safety incidents and unexpected downtime.
.
SIMPLIFIED GAS REPORTING AND ANALYSIS
Honeywell BW™ Flex can be paired with a smartphone easily via Bluetooth®. Download the
Honeywell Safety Suite Device Configurator app for quick and precise device management,
maintenance, reporting and analysis. Increase productivity by simplifying tasks like
recording incidents and save time with one-click download for all instrument data.
FEATURES AND BENEFITS:
*RELIABLE - Two months of battery runtime on a 4.5-hour charge with our new low-powered IR LEL sensor. No daily charging, no unexpected downtime
*COMPATIBLE - The Honeywell BW™ Flex Series is compatible with the IntelliDoX instrument management system and Honeywell Safety Suite using Bluetooth® for wireless configuration
*ACCURATE - Low-power infrared LEL sensor is immune to silicone poisoning, which means accurate monitoring of combustibles.
*EASY TO MANAGE - The IntelliFlash™ green light indicates when the detector is in compliance and the amber light indicates the need for maintenance.
*RESPONSIVE - 1series sensors respond to dangerous gas levels in seconds, even in harsh temperatures.
*EASY TO USE - Small, lightweight and wearable. One-button operation.
*COMMUNICATION.- Readily enables to communicate with Motorola MOTOTRBO
.
Dimension & Weight
- Weight
- 189 gram
Temperature
- Maximum Temperature
- 60 degree Celsius
- Minimum Temperature
- -40 degree Celsius
Others
- Brand
- BW
- Sub-Category
- Multi-Gas
- Instrument Size
- 108.2mm x 61.5mm x 43.2mm (4.29in x 2.44in x 1.7in) with Alligator Clip
- Sensor Range
- O2 (0-30%vol)- LEL (0-100% LEL)- CO (0-2000ppm)- H2S (0-200ppm)- SO2 (0-150ppm)
- Humidity Range
- 0%-95% RH percent
- Alarm Type
- Audible- Visual- Vibrating
- Battery Run Time
- 40 days @ 8 hours of use per day with IR LEL 15 hours with Catalytic LEL (with NDIR CH4 sensor) years
- Certifications - Hazloc
- ATEX, IECEX
- Datalogging
- 45 days of data at 15 sec interval, 8hrs/day
- Benefits
- • Real-time gas reading at a glance
- Warranty
- 3 Years
- Wireless Technology
- BLE
- Ingress Protection
- IP66/68
- Gas Type
- H2S- CO- O2- LEL- SO2
Dimension & Weight
- Weight
- 189 gram
Temperature
- Maximum Temperature
- 60 degree Celsius
- Minimum Temperature
- -40 degree Celsius
Others
- Brand
- BW
- Sub-Category
- Multi-Gas
- Instrument Size
- 108.2mm x 61.5mm x 43.2mm (4.29in x 2.44in x 1.7in) with Alligator Clip
- Sensor Range
- O2 (0-30%vol)- LEL (0-100% LEL)- CO (0-2000ppm)- H2S (0-200ppm)- SO2 (0-150ppm)
- Humidity Range
- 0%-95% RH percent
- Alarm Type
- Audible- Visual- Vibrating
- Battery Run Time
- 40 days @ 8 hours of use per day with IR LEL 15 hours with Catalytic LEL (with NDIR CH4 sensor) years
- Certifications - Hazloc
- ATEX, IECEX
- Datalogging
- 45 days of data at 15 sec interval, 8hrs/day
- Benefits
- • Real-time gas reading at a glance
- Warranty
- 3 Years
- Wireless Technology
- BLE
- Ingress Protection
- IP66/68
- Gas Type
- H2S- CO- O2- LEL- SO2
- Brand : BW
- Sub-Category : Multi-Gas
- Instrument Size : 108.2mm x 61.5mm x 43.2mm (4.29in x 2.44in x 1.7in) with Alligator Clip
- Weight : 189 gram
- Sensor Range : O2 (0-30%vol)- LEL (0-100% LEL)- CO (0-2000ppm)- H2S (0-200ppm)- SO2 (0-150ppm)
- Humidity Range : 0%-95% RH percent
- Maximum Temperature : 60 degree Celsius
- Minimum Temperature : -40 degree Celsius
- Alarm Type : Audible- Visual- Vibrating
- Battery Run Time : 40 days @ 8 hours of use per day with IR LEL 15 hours with Catalytic LEL (with NDIR CH4 sensor) years
- Certifications - Hazloc : ATEX, IECEX
- Datalogging : 45 days of data at 15 sec interval, 8hrs/day
- Benefits : • Real-time gas reading at a glance
- Warranty : 3 Years
- Wireless Technology : BLE
- Ingress Protection : IP66/68
- Gas Type : H2S- CO- O2- LEL- SO2