Portables
Honeywell BW™ Solo
Honeywell BW™ Solo
Product Overview:
Honeywell BW™ Solo is an easy to service single-gas detector with BLE connectivity that provides real-time visibility into the status and safety of hazardous-area workers, helping companies respond faster, more knowingly and decisively to safety incidents. Data from the detector or its docking station is downloadable to a PC, where it can be aggregated and managed through Honeywell’s Safety Suite software platform to automate key compliance tasks like regulatory records management. Can detect up to 15 user-selected common and exotic gases. User-friendly operation, lightweight convenience and ease of maintenance and serviceability can lower long-term ownership cost of a gas monitoring system.
Features and Benefits:
- User-friendly operation
- Easy-to-read display for multiple languages
- Lightweight convenience
- Ease of maintenance
- Serviceability
- The new 1-Series sensor for enhanced reliability Connected Bluetooth Low Energy (BLE) capabilities Quick Specs:
- High standards of sensor quality and reliability
- The easiest single-gas detector to service
- The first single-gas detector with the 1 Series sensor for CO, H2S, O2, and CO2
- Complete with an extensive selection of sensor options
- Compatible with Honeywell IntelliDoX
How VIDEOS:
Temperature
- Minimum Temperature
- -40 degree Fahrenheit
- -40 degree Celsius
- Maximum Temperature
- 140 degree Fahrenheit
- 60 degree Celsius
Dimension & Weight
- Weight
- 4.1
- 116 gram
Others
- Brand
- BW
- Sub-Category
- Single-Gas
- Instrument Size
- 2.7 x 2.6 x 1.4 in. / 7.0 x 6.7x 3.6 cm
- Humidity Range
- 5%-95%
- Sensor Range
- H2S (0-200ppm)- CO (0-2000ppm)- O2 (0-30%vol)- Cl2 (0-50ppm)- ClO2 (0-1ppm)- ETO (0-100ppm)- H2 (0-1000ppm)- HCN (0-100ppm)- NH3 (0-1000ppm)- NO (0-250ppm)- NO2 (0-100ppm)- O3 (0-1ppm)- PH3 (0-5ppm)- SO2 (0-100ppm)
- H2S (0-200ppm), CO (0-2000ppm), O2 (0-30%vol), Cl2 (0-50ppm), ClO2 (0-1ppm), ETO (0-100ppm), H2 (0-1000ppm), HCN (0-100ppm), NH3 (0-1000ppm), NO (0-250ppm), NO2 (0-100ppm), O3 (0-1ppm), PH3 (0-5ppm), SO2 (0-100ppm)
- Alarm Type
- Audible- Visual- Vibrating
- Audible, Visual, Vibrating
- Battery Run Time
- 6-12 hours
- 6-12 hours
- Standards
- Class I, Division 1, Groups A, B, C, D T4
- Class I- Division 1- Groups A- B- C- D T4
- Datalogging
- Six months at 5 second intervals
- Features
- Удобный в использовании
- Небольшой вес
- Протокол связи Bluetooth с низким энергопотреблением (BLE).
- Простота обслуживания и надёжность
- Новый сенсор 1-Series повышенной надёжности
- Легко читаемый дисплей с поддержкой русского языка
- Benefits
- • The easiest single-gas detector to service- with no
- • The easiest single-gas detector to service, with no
- User Options
- • Reset TWA- STEL and
- • Reset TWA, STEL and
- Warranty
- 3 years for 1-Series sensors and 1-Series detectors (excluding battery)
- Wireless Technology
- BLE
- Gas Type
- H2S, CO, O2, Cl2, ClO2, ETO, H2, HCN, NH3, NO, NO2, O3, PH3, SO2
- H2S- CO- O2- Cl2- ClO2- ETO- H2- HCN- NH3- NO- NO2- O3- PH3- SO2
- Ingress Protection
- IP68
Temperature
- Minimum Temperature
- -40 degree Fahrenheit
- -40 degree Celsius
- Maximum Temperature
- 140 degree Fahrenheit
- 60 degree Celsius
Dimension & Weight
- Weight
- 4.1
- 116 gram
Others
- Brand
- BW
- Sub-Category
- Single-Gas
- Instrument Size
- 2.7 x 2.6 x 1.4 in. / 7.0 x 6.7x 3.6 cm
- Humidity Range
- 5%-95%
- Sensor Range
- H2S (0-200ppm)- CO (0-2000ppm)- O2 (0-30%vol)- Cl2 (0-50ppm)- ClO2 (0-1ppm)- ETO (0-100ppm)- H2 (0-1000ppm)- HCN (0-100ppm)- NH3 (0-1000ppm)- NO (0-250ppm)- NO2 (0-100ppm)- O3 (0-1ppm)- PH3 (0-5ppm)- SO2 (0-100ppm)
- H2S (0-200ppm), CO (0-2000ppm), O2 (0-30%vol), Cl2 (0-50ppm), ClO2 (0-1ppm), ETO (0-100ppm), H2 (0-1000ppm), HCN (0-100ppm), NH3 (0-1000ppm), NO (0-250ppm), NO2 (0-100ppm), O3 (0-1ppm), PH3 (0-5ppm), SO2 (0-100ppm)
- Alarm Type
- Audible- Visual- Vibrating
- Audible, Visual, Vibrating
- Battery Run Time
- 6-12 hours
- 6-12 hours
- Standards
- Class I, Division 1, Groups A, B, C, D T4
- Class I- Division 1- Groups A- B- C- D T4
- Datalogging
- Six months at 5 second intervals
- Features
- Удобный в использовании
- Небольшой вес
- Протокол связи Bluetooth с низким энергопотреблением (BLE).
- Простота обслуживания и надёжность
- Новый сенсор 1-Series повышенной надёжности
- Легко читаемый дисплей с поддержкой русского языка
- Benefits
- • The easiest single-gas detector to service- with no
- • The easiest single-gas detector to service, with no
- User Options
- • Reset TWA- STEL and
- • Reset TWA, STEL and
- Warranty
- 3 years for 1-Series sensors and 1-Series detectors (excluding battery)
- Wireless Technology
- BLE
- Gas Type
- H2S, CO, O2, Cl2, ClO2, ETO, H2, HCN, NH3, NO, NO2, O3, PH3, SO2
- H2S- CO- O2- Cl2- ClO2- ETO- H2- HCN- NH3- NO- NO2- O3- PH3- SO2
- Ingress Protection
- IP68
- Brand : BW
- Sub-Category : Single-Gas
- Instrument Size : 2.7 x 2.6 x 1.4 in. / 7.0 x 6.7x 3.6 cm
- Humidity Range : 5%-95%
- Sensor Range : H2S (0-200ppm)- CO (0-2000ppm)- O2 (0-30%vol)- Cl2 (0-50ppm)- ClO2 (0-1ppm)- ETO (0-100ppm)- H2 (0-1000ppm)- HCN (0-100ppm)- NH3 (0-1000ppm)- NO (0-250ppm)- NO2 (0-100ppm)- O3 (0-1ppm)- PH3 (0-5ppm)- SO2 (0-100ppm)|H2S (0-200ppm), CO (0-2000ppm), O2 (0-30%vol), Cl2 (0-50ppm), ClO2 (0-1ppm), ETO (0-100ppm), H2 (0-1000ppm), HCN (0-100ppm), NH3 (0-1000ppm), NO (0-250ppm), NO2 (0-100ppm), O3 (0-1ppm), PH3 (0-5ppm), SO2 (0-100ppm)
- Minimum Temperature : -40 degree Fahrenheit|-40 degree Celsius
- Alarm Type : Audible- Visual- Vibrating|Audible, Visual, Vibrating
- Battery Run Time : 6-12 hours|6-12 hours
- Standards : Class I, Division 1, Groups A, B, C, D T4|Class I- Division 1- Groups A- B- C- D T4
- Datalogging : Six months at 5 second intervals
- Features : Удобный в использовании|Небольшой вес|Протокол связи Bluetooth с низким энергопотреблением (BLE).|Простота обслуживания и надёжность|Новый сенсор 1-Series повышенной надёжности|Легко читаемый дисплей с поддержкой русского языка
- Benefits : • The easiest single-gas detector to service- with no|• The easiest single-gas detector to service, with no
- User Options : • Reset TWA- STEL and|• Reset TWA, STEL and
- Warranty : 3 years for 1-Series sensors and 1-Series detectors (excluding battery)
- Wireless Technology : BLE
- Gas Type : H2S, CO, O2, Cl2, ClO2, ETO, H2, HCN, NH3, NO, NO2, O3, PH3, SO2|H2S- CO- O2- Cl2- ClO2- ETO- H2- HCN- NH3- NO- NO2- O3- PH3- SO2
- Ingress Protection : IP68
- Weight : 4.1|116 gram
- Maximum Temperature : 140 degree Fahrenheit|60 degree Celsius