Химически стойкие перчатки
Flextril™ Nitrile Chemical Gloves
Flextril™ Nitrile Chemical Gloves
.
FEATURES AND BENEFITS
• Superior chemical and cut protection: The nitrile barrier protects your hands against chemicals, irritants, or other potentially hazardous materials with a cut protection level A/A1 and C/A3.
• Honeywell Super Grip Technology providing you with the grip performance reducing the effort needed to hold and handle tools, minimizing hand fatigue and increasing work productivity
• Ergonomic design delivers high-performance hand support and comfort and Perspiration is no longer a problem with Honeywell Moisture Dispersion Technology
• Available with QR code on the gloves to access all the technical documents, chemical breakthrough time and specifications
.
Others
- Length
- 320 millimetre
- Material
- Nitrile
- Chemical Permeation Resistance
- Yes
- Grip Pattern
- Microfoam
- Lining Material
- HPPE-Nylon
- Heat Resistance Rating
- EN 407 X1XXXX
- Puncture Resistance
- EN 388 2
- Benefits
- A3/C cut resistance with microfoam Chemical Nitrile Glove
- Construction
- Fully Dipped
- Tear Resistance
- EN 388 3
- Glove Type
- Chemical Resistance Glove
- Coated
- Nitrile
- Palm Features
- Microfoam
- Coating Color
- Green/ Angel Blue
- Cut Resistance
- A3/C
- Protection Type
- Chemical Resistance
- Abrasion Resistance
- 4
- Liquid Permeation Resistance
- Yes
- Standards
- EN ISO374-1; EN 388; EN 407; ANSI CUT; ANSI ABRASION; Food Contact
- Liner Type
- Supported
Others
- Length
- 320 millimetre
- Material
- Nitrile
- Chemical Permeation Resistance
- Yes
- Grip Pattern
- Microfoam
- Lining Material
- HPPE-Nylon
- Heat Resistance Rating
- EN 407 X1XXXX
- Puncture Resistance
- EN 388 2
- Benefits
- A3/C cut resistance with microfoam Chemical Nitrile Glove
- Construction
- Fully Dipped
- Tear Resistance
- EN 388 3
- Glove Type
- Chemical Resistance Glove
- Coated
- Nitrile
- Palm Features
- Microfoam
- Coating Color
- Green/ Angel Blue
- Cut Resistance
- A3/C
- Protection Type
- Chemical Resistance
- Abrasion Resistance
- 4
- Liquid Permeation Resistance
- Yes
- Standards
- EN ISO374-1; EN 388; EN 407; ANSI CUT; ANSI ABRASION; Food Contact
- Liner Type
- Supported
- Material : Nitrile
- Chemical Permeation Resistance : Yes
- Grip Pattern : Microfoam
- Lining Material : HPPE-Nylon
- Heat Resistance Rating : EN 407 X1XXXX
- Puncture Resistance : EN 388 2
- Benefits : A3/C cut resistance with microfoam Chemical Nitrile Glove
- Construction : Fully Dipped
- Tear Resistance : EN 388 3
- Glove Type : Chemical Resistance Glove
- Coated : Nitrile
- Palm Features : Microfoam
- Coating Color : Green/ Angel Blue
- Cut Resistance : A3/C
- Protection Type : Chemical Resistance
- Abrasion Resistance : 4
- Liquid Permeation Resistance : Yes
- Standards : EN ISO374-1; EN 388; EN 407; ANSI CUT; ANSI ABRASION; Food Contact
- Liner Type : Supported
- Length : 320 millimetre