Химически стойкие перчатки
North SK Cleanroom Gloves
North SK Cleanroom Gloves
- Cleanroom: chemical resistant glove: nitrile formulation has superior solvent resistance
- 100% powder free: reducing the particulate contaminiation: cleanroom packaged and double bagged
- Testing IEST-RP-CC005.3 (modified) particulate and extractables: ASTM 739 permeation
Others
- Glove Gauge
- 15 milli-inch
- 15
- Palm Material
- Nitrile
- Glove Type
- Chemical Resistant
- Material
- Nitrile
- Cut Resistance
- ANSI/ISEA 105 - ASTM F1790-97; EN388
- Cuff Style
- Straight
- Standards
- OSHA Standard -29 CFR 1915.157; ANSI/ISEA 105 - ASTM D3389-05, ASTM F1790-97; EN374; EN388; EN420
- Puncture Resistance
- EN388
- Powder Content
- Powder Free
- Grip Pattern
- Bisque Finish
- Abrasion Resistance
- ANSI/ISEA 105-ASTM D3389-05; EN388
Others
- Glove Gauge
- 15 milli-inch
- 15
- Palm Material
- Nitrile
- Glove Type
- Chemical Resistant
- Material
- Nitrile
- Cut Resistance
- ANSI/ISEA 105 - ASTM F1790-97; EN388
- Cuff Style
- Straight
- Standards
- OSHA Standard -29 CFR 1915.157; ANSI/ISEA 105 - ASTM D3389-05, ASTM F1790-97; EN374; EN388; EN420
- Puncture Resistance
- EN388
- Powder Content
- Powder Free
- Grip Pattern
- Bisque Finish
- Abrasion Resistance
- ANSI/ISEA 105-ASTM D3389-05; EN388
- Palm Material : Nitrile
- Glove Type : Chemical Resistant
- Material : Nitrile
- Cut Resistance : ANSI/ISEA 105 - ASTM F1790-97; EN388
- Cuff Style : Straight
- Standards : OSHA Standard -29 CFR 1915.157; ANSI/ISEA 105 - ASTM D3389-05, ASTM F1790-97; EN374; EN388; EN420
- Puncture Resistance : EN388
- Powder Content : Powder Free
- Grip Pattern : Bisque Finish
- Abrasion Resistance : ANSI/ISEA 105-ASTM D3389-05; EN388
- Glove Gauge : 15 milli-inch|15