Одноразовые перчатки
North® Nitrile Finger Cots
North® Nitrile Finger Cots
- Nitrile Rubber Finger Cots Low particle count and eliminates damaging static discharge in many applications
- Very low extractables mean less contamination from reactive ions
- Excellent tactility: uniform thickness Powder Free: length 2 3/4': 3 mil: white
- Available in sizes Small through XLarge
Others
- Glove Thickness
- 3 milli-inch
- 3 millimetre
- Length
- 6.7 inch
- 6.7 centimetre
- Construction
- Dipped
- Antistatic
- Yes
- Packaging
- 720 cots per bag; 30 bags per case
- Powder Content
- Powder Free
- Material
- Nitrile
- Standards
- ANSI/ISEA 105 - ASTM D3389-05; ANSI/ISEA 105 - ASTM F1790-97; EN374; EN388; EN420; OSHA Standard -29 CFR 1915.157
- Cuff Style
- Rolled
Others
- Glove Thickness
- 3 milli-inch
- 3 millimetre
- Length
- 6.7 inch
- 6.7 centimetre
- Construction
- Dipped
- Antistatic
- Yes
- Packaging
- 720 cots per bag; 30 bags per case
- Powder Content
- Powder Free
- Material
- Nitrile
- Standards
- ANSI/ISEA 105 - ASTM D3389-05; ANSI/ISEA 105 - ASTM F1790-97; EN374; EN388; EN420; OSHA Standard -29 CFR 1915.157
- Cuff Style
- Rolled
- Construction : Dipped
- Antistatic : Yes
- Packaging : 720 cots per bag; 30 bags per case
- Powder Content : Powder Free
- Material : Nitrile
- Standards : ANSI/ISEA 105 - ASTM D3389-05; ANSI/ISEA 105 - ASTM F1790-97; EN374; EN388; EN420; OSHA Standard -29 CFR 1915.157
- Cuff Style : Rolled
- Length : 6.7 inch|6.7 centimetre
- Glove Thickness : 3 milli-inch|3 millimetre