/content/sps/ru/ru/search-results.html

Универсальные перчатки

NorthFlex Light Task™ ESD

NorthFlex Light Task™ ESD

Обзор продукта
Features & Benefits:
  • Anti-Static conductive gloves
  • Lightweight: 15 gauge liner made of copper based Thunderon with low surface resistivity of <4.0 x 104 /sq when tested in accordance with EN 1149
  • Polyurethane coating on palm and fingertips
Xарактеристики

Others

  • Glove Gauge
    • 15
  • Antistatic
    • Yes
  • Puncture Resistance
    • EN388
  • Liner Color
    • White
  • Abrasion Resistance
    • ANSI/ISEA 105-ASTM D3389-05; EN388
  • Material
    • Thunderon
  • Grip Pattern
    • Sand Finish
  • Coating Color
    • Gray
  • Palm Material
    • Polyurethane
  • Cuff Style
    • Knit
  • Standards
    • OSHA Standard - 29 CFR 1915.157; ANSI/ISEA 105 - ASTM D3389-05, ASTM F1790-97; EN388; EN420
  • Cut Resistance
    • ANSI/ISEA 105-ASTM F1790-97; EN388
  • Lining Material
    • Copper Based Thunderon

Others

  • Glove Gauge
    • 15
  • Antistatic
    • Yes
  • Puncture Resistance
    • EN388
  • Liner Color
    • White
  • Abrasion Resistance
    • ANSI/ISEA 105-ASTM D3389-05; EN388
  • Material
    • Thunderon
  • Grip Pattern
    • Sand Finish
  • Coating Color
    • Gray
  • Palm Material
    • Polyurethane
  • Cuff Style
    • Knit
  • Standards
    • OSHA Standard - 29 CFR 1915.157; ANSI/ISEA 105 - ASTM D3389-05, ASTM F1790-97; EN388; EN420
  • Cut Resistance
    • ANSI/ISEA 105-ASTM F1790-97; EN388
  • Lining Material
    • Copper Based Thunderon
  • Antistatic : Yes
  • Puncture Resistance : EN388
  • Liner Color : White
  • Abrasion Resistance : ANSI/ISEA 105-ASTM D3389-05; EN388
  • Material : Thunderon
  • Grip Pattern : Sand Finish
  • Coating Color : Gray
  • Palm Material : Polyurethane
  • Cuff Style : Knit
  • Standards : OSHA Standard - 29 CFR 1915.157; ANSI/ISEA 105 - ASTM D3389-05, ASTM F1790-97; EN388; EN420
  • Cut Resistance : ANSI/ISEA 105-ASTM F1790-97; EN388
  • Lining Material : Copper Based Thunderon
  • Glove Gauge : 15