Универсальные перчатки
NorthFlex Nitri Task™
NorthFlex Nitri Task™
- Lightweight: 13 gauge nylon glove with nitrile full palm and fingertip coating.
- White nylon shell: gray nitrile coating: knit wrist.
Others
- Glove Gauge
- 13 milli-inch
- 13
- Standards
- OSHA Standard -29 CFR 1915.157; ANSI/ISEA 105 - ASTM D3389-05, ANSI/ISEA 105 - ASTM F1790-97; EN388; EN420
- Material
- Nylon
- Cut Resistance
- ANSI/ISEA 105 - ASTM F1790-97; EN388
- Seam Style
- Seamless
- Lining Material
- Nylon
- Cuff Style
- Knit
- Abrasion Resistance
- ANSI/ISEA 105 - ASTM D3389-05; EN388
- Coating Color
- Charcoal Gray
- Liner Type
- White nylon seamless liner.
- Palm Material
- Nitrile
- Puncture Resistance
- EN388
- Liner Color
- White
Others
- Glove Gauge
- 13 milli-inch
- 13
- Standards
- OSHA Standard -29 CFR 1915.157; ANSI/ISEA 105 - ASTM D3389-05, ANSI/ISEA 105 - ASTM F1790-97; EN388; EN420
- Material
- Nylon
- Cut Resistance
- ANSI/ISEA 105 - ASTM F1790-97; EN388
- Seam Style
- Seamless
- Lining Material
- Nylon
- Cuff Style
- Knit
- Abrasion Resistance
- ANSI/ISEA 105 - ASTM D3389-05; EN388
- Coating Color
- Charcoal Gray
- Liner Type
- White nylon seamless liner.
- Palm Material
- Nitrile
- Puncture Resistance
- EN388
- Liner Color
- White
- Standards : OSHA Standard -29 CFR 1915.157; ANSI/ISEA 105 - ASTM D3389-05, ANSI/ISEA 105 - ASTM F1790-97; EN388; EN420
- Material : Nylon
- Cut Resistance : ANSI/ISEA 105 - ASTM F1790-97; EN388
- Seam Style : Seamless
- Lining Material : Nylon
- Cuff Style : Knit
- Abrasion Resistance : ANSI/ISEA 105 - ASTM D3389-05; EN388
- Coating Color : Charcoal Gray
- Liner Type : White nylon seamless liner.
- Palm Material : Nitrile
- Puncture Resistance : EN388
- Liner Color : White
- Glove Gauge : 13 milli-inch|13