/content/sps/ru/ru/search-results.html

Термостойкие перчатки

Grip N® Kevlar® Hot Mill

Grip N® Kevlar® Hot Mill

Обзор продукта
Seamless knit: glove-within-a-glove design: kevlar and cotton outer shell and cotton/poly inner shell allows for thermal protection up to 400° F. The Nitrile 'N' coating on both sides of glove for added grip on wet or dry objects.

Features & Benefits:
  • Provides protection against intermittent heat up to 400° F
  • Nitrile palm coating provides excellent grip and longer life
  • Knit design allows hands to breathe: unlike cut/sewn hot mill gloves
  • Two glove design has outer glove made of Kevlar and cotton for cut and slash protection: and an inner glove of cotton/polyester for insulation
Xарактеристики

Others

  • Glove Gauge
    • 10
  • Cuff Style
    • Knit
  • Abrasion Resistance
    • ANSI/ISEA 105-ASTM D3389-05
  • Cut Resistance
    • ANSI/ISEA 105 Level-3; EN388 Level-5
  • Standards
    • OSHA Standard - 29 CFR 1915.157; ANSI/ISEA 105 - ASTM D3389-05; EN388; EN420
  • Material
    • Cotton; Polyester
  • Glove Type
    • Cut-Resistant Golves
  • Coating Color
    • Rust
  • Palm Material
    • Cotton; Polyester

Others

  • Glove Gauge
    • 10
  • Cuff Style
    • Knit
  • Abrasion Resistance
    • ANSI/ISEA 105-ASTM D3389-05
  • Cut Resistance
    • ANSI/ISEA 105 Level-3; EN388 Level-5
  • Standards
    • OSHA Standard - 29 CFR 1915.157; ANSI/ISEA 105 - ASTM D3389-05; EN388; EN420
  • Material
    • Cotton; Polyester
  • Glove Type
    • Cut-Resistant Golves
  • Coating Color
    • Rust
  • Palm Material
    • Cotton; Polyester
  • Cuff Style : Knit
  • Abrasion Resistance : ANSI/ISEA 105-ASTM D3389-05
  • Cut Resistance : ANSI/ISEA 105 Level-3; EN388 Level-5
  • Standards : OSHA Standard - 29 CFR 1915.157; ANSI/ISEA 105 - ASTM D3389-05; EN388; EN420
  • Material : Cotton; Polyester
  • Glove Type : Cut-Resistant Golves
  • Coating Color : Rust
  • Palm Material : Cotton; Polyester
  • Glove Gauge : 10