Ударопрочные перчатки
Honeywell Rig Dog™
Honeywell Rig Dog™ impact and cut gloves
Available in 8 styles: Xtreme, Cold Protect, Waterproof, Mud Grip, Value, Knit Grip Plus, Knit Water Resistant and Knit Cold Protect, so no matter if you work in oil and gas, mining, construction or another high-risk job, you can get the right gloves to keep your team safe and in control in different hazardous situations.
To learn more, click here to see all Rig Dog Impact assets.
Features & Benefits:
HEAVY-DUTY IMPACT PROTECTION - Reinforced TPR (thermoplastic rubber) composite material, Honeywell CoreNest™ technology, that enhances energy absorption on the back of the hand to provide enhanced impact protection from impact injuries. Elevated fingertip protection provides improved impact protection on fingertips from hammering.
EXCELLENT OIL GRIP and HIGH-LEVEL CUT PROTECTION - Multilayer fabrics provide EN ISO 388:2016 F cut resistant level, enhanced oil and dry/wet grip, level 4 abrasion protection (single layer) to help workers stay confident and in control around oily and sharp hazards.
SUPERIOR COMFORT & FLEXIBILITY -Quick dry and moisture management capability for better sweat control so the gloves are more comfortable to wear during long shifts.
LOW OIL PERMEATION - Minimum stitching on palm provides low oil permeability which offers comfort and durability.
WATCH VIDEOS
New Honeywell Rig Dog™ Safety Gloves: Equip Your Workers with Better Hand Protection
New Honeywell Rig Dog™ Safety Gloves: Tested for tough conditions