Ударопрочные перчатки
Honeywell RigDog™ CR Gloves
Honeywell RigDog™ CR Gloves
Features & Benefits:
- Impact-resistant TPR impact pads provide excellent metacarpal protection from incidental impact
- TPR (thermoplastic rubber) material on knuckles and fingers help to protect against impact: TPR is also placed on key scrape-hazard areas for added protection
- ANSI A7 cut-resistant palm helps to protect wearer from cut and slash hazards.
- Polyurethane (PU) slip-resistant palm features EVA foam pads for added comfort and some vibration relief
- Reinforced thumb-crotch protects the highest wear area for increased glove longevity
Others
- Material
- Hi-Viz Spandex
- Wrist Type
- Knit
- Protection Type
- Cut & Impact
- Palm Material
- Polyurethane
- Closure Type
- Velcro
- Care and Maintenance
- Product withstands commercial laundry-room detergents (up to pH 14) and warm water temperatures up to 120ºF(49ºC). Lower heat settings (up to 180ºF) are suggested for drying as extreme heat may cause shrinking and degradation of fiber. Indefinite shelf life when stored in original packaging in a cool dry place away from light. Recommended temperature range: 50°F to 86°F (10°C to 30°C).
- Antistatic
- Yes
- Palm Features
- Polyurethane (PU) slip-resistant palm features EVA foam pads for added comfort and some vibration relief
- Knuckle Strap Included
- No
- Elastic Wrist
- Yes
- Construction
- Cut & Sewn
- Cuff Material
- Spandex
- Chemotherapy Tested
- No
- Thumb Features
- Reinforced thumb-crotch protects the highest wear area for increased glove longevity
- Standards
- OSHA Standard - 29 CFR 1915.157; ANSI A7
- Glove Type
- Cut Resistant
- Back Material
- TPR & Spandex
- Thumb Material
- TPR & Spandex
- Fingertip Material
- Spandex
- Powder Content
- None
- Lined
- No
- Fingers Exposed
- No
- Fingers Covered
- Yes
- Finger Features
- TPR (thermoplastic rubber) material on knuckles and fingers help to protect against impact
- Benefits
- Impact-resistant TPR impact pads provide excellent metacarpal protection from incidental impact; TPR (thermoplastic rubber) material on knuckles and fingers help to protect against impact; TPR is also placed on key scrape-hazard areas for added protection; ANSI A7 cut-resistant palm helps to protect wearer from cut and slash hazards.; Polyurethane (PU) slip-resistant palm features EVA foam pads for added comfort and some vibration relief; Reinforced thumb-crotch protects the highest wear area for increased glove longevity
- Reusability
- Yes
- Finger Material
- TPR & Spandex
- Cut Resistance
- A7
- ANSI A7
- Back Features
- Impact-resistant TPR impact pads provide excellent metacarpal protection from incidental impact
- Sterile
- No
Others
- Material
- Hi-Viz Spandex
- Wrist Type
- Knit
- Protection Type
- Cut & Impact
- Palm Material
- Polyurethane
- Closure Type
- Velcro
- Care and Maintenance
- Product withstands commercial laundry-room detergents (up to pH 14) and warm water temperatures up to 120ºF(49ºC). Lower heat settings (up to 180ºF) are suggested for drying as extreme heat may cause shrinking and degradation of fiber. Indefinite shelf life when stored in original packaging in a cool dry place away from light. Recommended temperature range: 50°F to 86°F (10°C to 30°C).
- Antistatic
- Yes
- Palm Features
- Polyurethane (PU) slip-resistant palm features EVA foam pads for added comfort and some vibration relief
- Knuckle Strap Included
- No
- Elastic Wrist
- Yes
- Construction
- Cut & Sewn
- Cuff Material
- Spandex
- Chemotherapy Tested
- No
- Thumb Features
- Reinforced thumb-crotch protects the highest wear area for increased glove longevity
- Standards
- OSHA Standard - 29 CFR 1915.157; ANSI A7
- Glove Type
- Cut Resistant
- Back Material
- TPR & Spandex
- Thumb Material
- TPR & Spandex
- Fingertip Material
- Spandex
- Powder Content
- None
- Lined
- No
- Fingers Exposed
- No
- Fingers Covered
- Yes
- Finger Features
- TPR (thermoplastic rubber) material on knuckles and fingers help to protect against impact
- Benefits
- Impact-resistant TPR impact pads provide excellent metacarpal protection from incidental impact; TPR (thermoplastic rubber) material on knuckles and fingers help to protect against impact; TPR is also placed on key scrape-hazard areas for added protection; ANSI A7 cut-resistant palm helps to protect wearer from cut and slash hazards.; Polyurethane (PU) slip-resistant palm features EVA foam pads for added comfort and some vibration relief; Reinforced thumb-crotch protects the highest wear area for increased glove longevity
- Reusability
- Yes
- Finger Material
- TPR & Spandex
- Cut Resistance
- A7
- ANSI A7
- Back Features
- Impact-resistant TPR impact pads provide excellent metacarpal protection from incidental impact
- Sterile
- No
- Material : Hi-Viz Spandex
- Wrist Type : Knit
- Protection Type : Cut & Impact
- Palm Material : Polyurethane
- Closure Type : Velcro
- Care and Maintenance : Product withstands commercial laundry-room detergents (up to pH 14) and warm water temperatures up to 120ºF(49ºC). Lower heat settings (up to 180ºF) are suggested for drying as extreme heat may cause shrinking and degradation of fiber. Indefinite shelf life when stored in original packaging in a cool dry place away from light. Recommended temperature range: 50°F to 86°F (10°C to 30°C).
- Antistatic : Yes
- Palm Features : Polyurethane (PU) slip-resistant palm features EVA foam pads for added comfort and some vibration relief
- Knuckle Strap Included : No
- Elastic Wrist : Yes
- Construction : Cut & Sewn
- Cuff Material : Spandex
- Chemotherapy Tested : No
- Thumb Features : Reinforced thumb-crotch protects the highest wear area for increased glove longevity
- Standards : OSHA Standard - 29 CFR 1915.157; ANSI A7
- Glove Type : Cut Resistant
- Back Material : TPR & Spandex
- Thumb Material : TPR & Spandex
- Fingertip Material : Spandex
- Powder Content : None
- Lined : No
- Fingers Exposed : No
- Fingers Covered : Yes
- Finger Features : TPR (thermoplastic rubber) material on knuckles and fingers help to protect against impact
- Benefits : Impact-resistant TPR impact pads provide excellent metacarpal protection from incidental impact; TPR (thermoplastic rubber) material on knuckles and fingers help to protect against impact; TPR is also placed on key scrape-hazard areas for added protection; ANSI A7 cut-resistant palm helps to protect wearer from cut and slash hazards.; Polyurethane (PU) slip-resistant palm features EVA foam pads for added comfort and some vibration relief; Reinforced thumb-crotch protects the highest wear area for increased glove longevity
- Reusability : Yes
- Finger Material : TPR & Spandex
- Cut Resistance : A7|ANSI A7
- Back Features : Impact-resistant TPR impact pads provide excellent metacarpal protection from incidental impact
- Sterile : No