Защитные рукава
Kevlar® Cut-Resistant Sleeves
Kevlar® Cut-Resistant Sleeves
Features & Benefits:
- Perfect Fit - Kevlar Sleeves feature DuPont KEVLAR brand fiber and are available in a variety of lengths: widths and configurations
- Kevlar engineered fiber is 5 times stronger than steel on an equal weight basis and provides excellent protection from cut: slash and abrasion hazards
- Kevlar is also flame resistant: and can withstand heat up to 900° F (400° C) without degrading
Others
- Sleeve Type
- Knit
- For Use With
- Metal Sheet Handling; Recycling; Automotive Assembly; Blade Handling; Knife Sharpening; Glass Handling
- Warnings & Restrictions
- Do no Launder Gloves That Have Been in Contact With Toxic Chemicals.
- Abrasion Resistance
- ANSI ASTM D3389-05 Level-2; EN 388 Level-1
- Material
- Kevlar Fiber
Others
- Sleeve Type
- Knit
- For Use With
- Metal Sheet Handling; Recycling; Automotive Assembly; Blade Handling; Knife Sharpening; Glass Handling
- Warnings & Restrictions
- Do no Launder Gloves That Have Been in Contact With Toxic Chemicals.
- Abrasion Resistance
- ANSI ASTM D3389-05 Level-2; EN 388 Level-1
- Material
- Kevlar Fiber
- Sleeve Type : Knit
- For Use With : Metal Sheet Handling; Recycling; Automotive Assembly; Blade Handling; Knife Sharpening; Glass Handling
- Warnings & Restrictions : Do no Launder Gloves That Have Been in Contact With Toxic Chemicals.
- Abrasion Resistance : ANSI ASTM D3389-05 Level-2; EN 388 Level-1
- Material : Kevlar Fiber