Face Shields
Faceshield Headgear
Faceshield Headgear
Features & Benefits:
- Patented non-slip ratchet system is easy to use and offers precise size adjustments.
- The SmoothLok ratchet is available on the KHG4001 and KHG5001 headgear and on the following hard hats: The Matterhorn: Summit: Everest: K2 series and The Peak A69R: A79R.
- Accepts a wide range of faceshield styles
- Large sparkguard provides excellent protection
- Cross strap adjusts to allow an exceptional fit
- Full floating mount sparkguard provides comfortable wear even with heavy faceshield and continuous use
- 4000 Series comes with quick-change system for holding faceshield
- 5000 Series comes with protected holding system for faceshield to help reinforce splash protection to inside of the faceshield
- PHG Series comes with pinlock adjustment
- KHG Series comes with SmoothLok ratchet adjustment for quick: easy and perfect fit