Face Shields
Uvex Turboshield
Uvex Turboshield
Features & Benefits – please replace with the ones below:
- Superior comfort. Flexible head-cushioning suspension cradle provides 300% greater contact area than traditional suspensions to eliminate pressure points for all-day wear.
- Easy visor exchange. Simple push-button release system allows for easy visor exchange in seconds.
- Personalized, comfortable fit. Control knobs are large and ergonomically designed for easy adjustment — even while wearing gloves.
- Improved protection. Feel safer with 50% more chin coverage compared to traditional visors, without the need for bulky accessories.
- Better balance. Visor slides back seven inches, improving balance and weight distribution. Enhanced clearance. Dual-hinge design increases clearance by as much as four inches and keeps accessory slots open for compatibility with other PPE.