Hard Hats
Honeywell North Short Brim Hard Hat
Enhanced performance, all-day comfort, durability – Honeywell North Short Brim Hard Hat continues the tradition set by world recognized brands into a new cost-effective, certified head protection solution, with vented and non-vented versions. .
Honeywell North Short Brim Hard Hat combines the two world-recognized brands' heritages into a new cost-effective, certified head protection solution.
Honeywell North delivers protection, quality and performance to you and your workers every day. Benefit from effective performance and durability with hard hats that can be used for a long time, thus reducing costs in your organization even more.
Increase your comfort with Honeywell North Short Brim Hard Hat's adjustability features to fit multiple head sizes. Choose the cooling efficiency you desire with the vented hard hat or benefit from protection against electrical hazards with the non-vented version.
Compatible with other Honeywell PPE and certified to the requirements of the ANSI, CE/EN, CSA and NOM standards, Honeywell North Short Brim Hard Hat offers the quality you need for the price you expect.
Main Features
- HDPE Type I hard hat
- ANSI, CSA and NOM certifications
- Ratchet 4 point suspension
- “Dual-Locking” mechanism, prevents the hard hat to get loose in normal conditions
- Vented (NSB110) and non-vented (NSB100) options
- Class E electrical protection (NSB100)
- Eight color options: White, Yellow, Orange, Grey, Dark Blue, Green, Red and Black
- Resistant to temperatures from -22°F to 122°F (-30°C to +50°C).
- Optional 4 point chin strap
- Compatible with Honeywell headgear (face shields, welding, hearing)
- CP5005 plastic face-shield bracket
- 3796VS1 helmet adapter for cap mounted earmuffs
- Comfort – provides a comfortable solution that can be worn all day
Others
- Weight
- 410 gram
- Minimum Temperature
- -22 degree Fahrenheit
- Maximum Temperature
- 122 degree Fahrenheit
- Vented
- No
- Chinstrap
- Optional 4 point Chin strap
- Shell Material
- High Density Polyethylene (HDPE)
- Suspension Adjustment
- Dual lock mechanism
- Suspension Strap Material
- Nylon
- Optional Low Temp -30°C
- Yes
- Standards
- ANSI/ISEA Z89.1-2014, CSA Z94.1-2015, NOM
- Reverse Donning
- No
- Accessory Slots
- Compatible with Hon CP5005 Face-shield bracket and 3796VS1 Helmet adapter for cap mounted earmuffs
- ANSI Type
- Type I
- Dielectric
- Class E
- Brim
- Front Brim
- Benefits
- Comfortable and durable low cost solution
- Product Family
- Honeywell North
- Suspension Type
- 4 point ratchet suspension
- Compatibility
- Compatible with HON face shields and Earmuffs
Others
- Weight
- 410 gram
- Minimum Temperature
- -22 degree Fahrenheit
- Maximum Temperature
- 122 degree Fahrenheit
- Vented
- No
- Chinstrap
- Optional 4 point Chin strap
- Shell Material
- High Density Polyethylene (HDPE)
- Suspension Adjustment
- Dual lock mechanism
- Suspension Strap Material
- Nylon
- Optional Low Temp -30°C
- Yes
- Standards
- ANSI/ISEA Z89.1-2014, CSA Z94.1-2015, NOM
- Reverse Donning
- No
- Accessory Slots
- Compatible with Hon CP5005 Face-shield bracket and 3796VS1 Helmet adapter for cap mounted earmuffs
- ANSI Type
- Type I
- Dielectric
- Class E
- Brim
- Front Brim
- Benefits
- Comfortable and durable low cost solution
- Product Family
- Honeywell North
- Suspension Type
- 4 point ratchet suspension
- Compatibility
- Compatible with HON face shields and Earmuffs
- Vented : No
- Chinstrap : Optional 4 point Chin strap
- Shell Material : High Density Polyethylene (HDPE)
- Suspension Adjustment : Dual lock mechanism
- Suspension Strap Material : Nylon
- Optional Low Temp -30°C : Yes
- Standards : ANSI/ISEA Z89.1-2014, CSA Z94.1-2015, NOM
- Reverse Donning : No
- Accessory Slots : Compatible with Hon CP5005 Face-shield bracket and 3796VS1 Helmet adapter for cap mounted earmuffs
- ANSI Type : Type I
- Dielectric : Class E
- Brim : Front Brim
- Benefits : Comfortable and durable low cost solution
- Product Family : Honeywell North
- Suspension Type : 4 point ratchet suspension
- Compatibility : Compatible with HON face shields and Earmuffs
- Weight : 410 gram
- Minimum Temperature : -22 degree Fahrenheit
- Maximum Temperature : 122 degree Fahrenheit