Parts & Accessories
Uvex Clear® Plus Lens Cleaner Solution
Uvex Clear® Plus Lens Cleaner Solution
Our improved formula delivers safe: effective results in an isopropanol- and silicone-free solution that won’t damage or delaminate lenses. Simply wipe soiled lenses with the solution for 10 seconds and let dry for an easy-to-achieve: long-lasting clean.
Features and Benefits:
- Swiftly lifts and removes dirt: dust: debris: oil
- Reduces visible soil to below detectable limits (.2 to .3% haze)
- Streak-free: residue-free: haze-free results
- Alcohol and silicone-free
- Methanol: ethanol: and isopropanol-free
- Butoxyethanol-free
- Pleasant smell from all natural papaya extract
- Safe to use on any lens or coated surface
- Won’t degrade or delaminate lens material
- Can be used in temps as low as -40°C (-40°F)
- Proprietary formula
- 5 year shelf life
- 1.95”W x 3”L x 10.25”H
- Refillable 16 oz. spray bottle
- Made in the U.S.A.