Parts & Accessories
Uvex® Fog Eliminator Plus Cloths
Uvex® Fog Eliminator Plus Cloths
Just a 10-second wipe bans fog caused by heat: cold: humidity: exertion or sudden temperature changes. The result is reliable: all-day protection from fog of any kind.
* In laboratory tests# under extreme conditions (≥40C (104F) and ≥80%RH)
Features and Benefits:
- Delivers 8-hour fog protection
- AF properties can last up to 1 week undisturbed
- Enhances HydroShield AF properties by 480 times
- Protects lenses from fogging and frosting at -4°F and can be applied in even colder temperatures
- Safe for all lens surfaces – including polycarbonate: glass: coated and mirrored
- Delivers streak- and film-free optical clarity
- Alcohol and silicone free to maintain lens integrity
- Non-flammable and non-toxic
- 3-5 year shelf life
- 100 individually-wrapped cloths/box
- 5.25”W x 2.25”L x 8”H
- Made in the U.S.A.