Safety Eyewear
Uvex Avatar™ OTG
Uvex Avatar OTG
Features & Benefits:
- PC Lens: Anti-Reflective: and Hardcoat
- Ratchet: wire-core: adjustable temples: flexible and adjustable nose: MMT-MULTI MATERIAL TECHNOLOGY®
- Patented Indirect venting system: soft brow frame with MMT
- Available in three frame colors and two lens tints
- ¾ frame: contemporary stylish fit for high performance
- See Uvex Avatar™ spectacle for non Rx needs
- ANSI Z87.1-2015 & Z94.3 - 2015 STANDARDS
- Anti-Reflective coating
- Hard coat
- Built with MMTPlus providing a high level of adjustability
- Unique Weight Distribution Technology
- 9-base wrap-around lens provides uncompromised peripheral vision and protection
- Ratchet lens: angle-adjustable temple length and lens inclination of 15 degrees
- Soft: wire-core temples to customize to any facial profile
- Flexible and 3-point adjustable nose pads to fit any nasal profile and reduce slippage
- Soft brow frame with indirect venting
- Frames available in three frame colors
- Meets ANSI and Z94.3 standards
- “U6” grade-level filtering >99.9% of UVB/UVA protection for far and near UV transmittance
- Available in 3 frame colors and 2 lens tints
- Patented Indirect Venting
- MMT provides unique comfort and customizability
- ¾ frame: high performance: contemporary: stylish