Safety Eyewear
Uvex Genesis® Readers
Uvex Genesis Readers
Features & Benefits:
- PC lens: Ultra-dura HC
- Ratchet: adjustable temples: “fingers” on nose
- Available in many lens tints
- Lifetime frame guarantee
- Economical lens replacement system
- 3/4 frame
- ANSI Z87.1+ 2015
- Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
- CA 18:819 - Brazil
- Ultra-dura hardcoat coating
- Built with MMT-MULTI MATERIAL TECHNOLOGY®providing a high level of adjustability
- Dual 9-base wrap-around lens provides uncompromised peripheral vision and protection
- Soft browguard absorbs and diffuses impact
- Soft flexible “fingers” adjust and conform to almost any nasal profile and reduce slippage
- Padded temples and tips provide all day-comfort
- Certified to meet ANSI+ 2015 and tested by Honeywell to meet the requirements of the CSA Z94.3 standard
- U6 grade -level lens filtering 99.9% of UVB/UVA protection for far and near UV transmittance
- Available in many lens tints including SCT(Spectrum Control Technology)
- Easy and economical lens replacement system
- Lifetime frame guarantee
- Made in USA
- ¾ frame: sleek
Others
- Product Platform Advantages
- Easy, economical lens replacement system; Lifetime frame guarantee; Made in USA.
- Lens Color
- Gray
- Clear
- Gray
- Clear
- Lens Coating
- Ultra-Dura HC
- Frame Color
- Black
- Browbar
- Soft
- Nose Bridge Style
- Flexible
- Soft
- Flexible
- Soft
- Frame Flexibility
- Adjustable lens inclination and temple length
- Temple Options
- Padded Metal Tips
- Frame Style
- 3/4 Frame
Others
- Product Platform Advantages
- Easy, economical lens replacement system; Lifetime frame guarantee; Made in USA.
- Lens Color
- Gray
- Clear
- Gray
- Clear
- Lens Coating
- Ultra-Dura HC
- Frame Color
- Black
- Browbar
- Soft
- Nose Bridge Style
- Flexible
- Soft
- Flexible
- Soft
- Frame Flexibility
- Adjustable lens inclination and temple length
- Temple Options
- Padded Metal Tips
- Frame Style
- 3/4 Frame
- Product Platform Advantages : Easy, economical lens replacement system; Lifetime frame guarantee; Made in USA.
- Lens Color : Gray|Clear | Gray|Clear
- Lens Coating : Ultra-Dura HC
- Frame Color : Black
- Browbar : Soft
- Nose Bridge Style : Flexible | Soft|Flexible|Soft
- Frame Flexibility : Adjustable lens inclination and temple length
- Temple Options : Padded Metal Tips
- Frame Style : 3/4 Frame