Safety Eyewear
Uvex Horizon™
Uvex Horizon Flip-Ups
Features & Benefits:
- Available in Hardcoat lens coating
- Flip-up lenses are offered in Welding Shade 3.0: 5.0 or SCT-Colbalt Blue
- Side shields for extra protection against flying particles
- ANSI Z87.1+ 2015
- Hardcoat coating
- Classic flip-up style: perfect for welders and industrial workers
- Available in Hardcoat lens coating
- U6 grade –level lens filtering 99.9% UVB/UVA: protecting for far and near UV transmittance
- Certified to meet ANSI Z87.1+ 2015 standard
- Dependable: cost-effective solution for environments requiring safety eyewear
- Flip-ups
Others
- Lens Color
- Cobalt Blue
- Shade 3.0
- Shade 5.0
- Product Platform Advantages
- Shaded lens protects against high-intensity light , while clear lens offers superior impact protection; Side shields for extra protection against flying particles; Available with scratch-resistant Hardcoat.
- Temple Options
- Spatula
- Lens Coating
- HC
- Frame Color
- Black
Others
- Lens Color
- Cobalt Blue
- Shade 3.0
- Shade 5.0
- Product Platform Advantages
- Shaded lens protects against high-intensity light , while clear lens offers superior impact protection; Side shields for extra protection against flying particles; Available with scratch-resistant Hardcoat.
- Temple Options
- Spatula
- Lens Coating
- HC
- Frame Color
- Black
- Lens Color : Cobalt Blue|Shade 3.0|Shade 5.0
- Product Platform Advantages : Shaded lens protects against high-intensity light , while clear lens offers superior impact protection; Side shields for extra protection against flying particles; Available with scratch-resistant Hardcoat.
- Temple Options : Spatula
- Lens Coating : HC
- Frame Color : Black