Safety Eyewear
Uvex Seismic® Readers
Uvex Seismic Readers
Features & Benefits:
- PC lens: Uvextra® AF
- Face cushioning: padded temple tips: flexible nose pads: adjustable headband is available
- Available in wide range of lens tints. Subframe and headband are flame-resistant and latex free
- Replaceable subframe: detachable headband available
- Sealed style frame
- ANSI Z87.1+ 2015
- Tested by Honeywell to meet the requirements of the CSA Z94.3 standard (with sub frame)
- Uvextra AF coating
- Replaceable: flame-resistant: cushion-lined subframe
- Face cushioning and padded temple tips
- Soft: flexible nose pads reduce slippage
- Adjustable: flame-resistant headband available
- Certified to meet ANSI+ 2015 and tested by Honeywell to meet the requirements of the CSA Z94.3 standard
- U6 grade –level filtering 99.9% UVB/UVA protection
- Cushion-lined subframe is replaceable
- Headband is available
- Uvex Seismic non-readers available
- 3/4 Frame
Others
- Lens Color
- Clear
- Temple Options
- Cushioned
- Cushioned
- Headband
- Headband
- Frame Style
- Full Frame
- Nose Bridge Style
- Soft
- Flexible
- Flexible
- Soft
- Frame Color
- Black
- Browbar
- Cushioned
- Product Platform Advantages
- Comfortable; Adjustable; Sealed protection; Flame resistant and latex free replaceable parts available.
- Lens Coating
- Uvextra® AF
Others
- Lens Color
- Clear
- Temple Options
- Cushioned
- Cushioned
- Headband
- Headband
- Frame Style
- Full Frame
- Nose Bridge Style
- Soft
- Flexible
- Flexible
- Soft
- Frame Color
- Black
- Browbar
- Cushioned
- Product Platform Advantages
- Comfortable; Adjustable; Sealed protection; Flame resistant and latex free replaceable parts available.
- Lens Coating
- Uvextra® AF
- Lens Color : Clear
- Temple Options : Cushioned|Cushioned | Headband|Headband
- Frame Style : Full Frame
- Nose Bridge Style : Soft|Flexible|Flexible | Soft
- Frame Color : Black
- Browbar : Cushioned
- Product Platform Advantages : Comfortable; Adjustable; Sealed protection; Flame resistant and latex free replaceable parts available.
- Lens Coating : Uvextra® AF