Safety Eyewear
Uvex Skyper®
Uvex Skyper
Features & Benefits:
- PC lens: Uvextreme AF: Ultra-dura HC
- Adjustable temples: molded-in nose and brow
- Available in a very wide range of lens tints
- Economical lens replacement system
- Lifetime frame guarantee
- Simple but stylish: uni-lens: peripheral protection
- ANSI Z87.1+2015
- Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
- CA 18:832 - Brazil
- Uvextreme AF coating
- Ultra-dura Hardcoat coating
- Wrap-around lens provides uncompromised peripheral vision and protection
- Adjustable: Duoflex temple length and lens inclination ensures customized fit
- Molded-in nose bridge
- Certified to meet ANSI+ 2015 and tested by Honeywell to meet the requirements of the CSA Z94.3 standard
- U6 grade -level filtering 99.9% of UVB/UVA protection for far and near UV transmittance
- Available in wide range of lens tints: including SCT (Spectrum Control Technology): including SCT-Orange which filters wavelenghts including blue: protecting against light emitted by UV lamps. See Lens Tint Technology brochure
- Easy and economical lens replacement system
- Lifetime frame guarantee
- Made in USA: (excluding mirrored lens)
- Simple but stylish Uni-lens
Others
- Nose Bridge Style
- Molded-In
- Lens Replacement Style
- Snap-Fit
- Frame Color
- Black
- Frame Flexibility
- Adjustable lens inclination and temple length
- Product Platform Advantages
- Easy, economical lens replacement system; Lifetime frame guarantee; Made in USA (excl. mirrored lens).
- Lens Color
- Variety of Lens Tints
- Temple Options
- Duoflex
- Browbar
- Molded-In Browguard
- Frame Style
- 3/4 Frame
- Lens Material
- Polycarbonate
- Lens Coating
- Uvextreme AF
- Ultra-Dura HC
- Ultra-Dura HC
- Uvextreme AF
Others
- Nose Bridge Style
- Molded-In
- Lens Replacement Style
- Snap-Fit
- Frame Color
- Black
- Frame Flexibility
- Adjustable lens inclination and temple length
- Product Platform Advantages
- Easy, economical lens replacement system; Lifetime frame guarantee; Made in USA (excl. mirrored lens).
- Lens Color
- Variety of Lens Tints
- Temple Options
- Duoflex
- Browbar
- Molded-In Browguard
- Frame Style
- 3/4 Frame
- Lens Material
- Polycarbonate
- Lens Coating
- Uvextreme AF
- Ultra-Dura HC
- Ultra-Dura HC
- Uvextreme AF
- Nose Bridge Style : Molded-In
- Lens Replacement Style : Snap-Fit
- Frame Color : Black
- Frame Flexibility : Adjustable lens inclination and temple length
- Product Platform Advantages : Easy, economical lens replacement system; Lifetime frame guarantee; Made in USA (excl. mirrored lens).
- Lens Color : Variety of Lens Tints
- Temple Options : Duoflex
- Browbar : Molded-In Browguard
- Frame Style : 3/4 Frame
- Lens Material : Polycarbonate
- Lens Coating : Uvextreme AF|Ultra-Dura HC|Ultra-Dura HC | Uvextreme AF