Safety Goggles
Uvex Classic
Uvex Classic
Features & Benefits:
- Available in Uvextreme Anti-Fog lens coating
- Fits over most Rx spectacles
- Frosted browguard reduced glare
- Available in four models including foam: and in/direct vents
- ANSI Z87.1+ 2015
- Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
- Uvextreme Anti-Fog coating
- Fits over most Rx spectacles
- Indirect vented: closed vented: indirect hooded: indirect hooded with face foam
- Frosted browguard reduces overhead glare
- Available in foam: hood indirect vent: indirect vent and closed vent
- U6 lens filter 99.9% of UVB/UVA
- Certified to meet ANSI+ 2015 standard
- Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
- Available in 4 models including: foam: hood indirect vent: indirect vent and closed vent
Others
- Lens Color
- Clear
- Product Platform Advantages
- Four models available for dust, mist or chemical splash - indirect vented, closed vented, indirect hooded; and for dust and mist only - indirect hooded with face foam; Fits over most Rx spectacles; Available with Uvextreme Anti-Fog lens coating.
- Headband Material
- Neoprene
- Headband Included
- Yes
- Headband Color
- Gray
- Lens Coating
- Uvextreme AF
- Frame Color
- Clear
Others
- Lens Color
- Clear
- Product Platform Advantages
- Four models available for dust, mist or chemical splash - indirect vented, closed vented, indirect hooded; and for dust and mist only - indirect hooded with face foam; Fits over most Rx spectacles; Available with Uvextreme Anti-Fog lens coating.
- Headband Material
- Neoprene
- Headband Included
- Yes
- Headband Color
- Gray
- Lens Coating
- Uvextreme AF
- Frame Color
- Clear
- Lens Color : Clear
- Product Platform Advantages : Four models available for dust, mist or chemical splash - indirect vented, closed vented, indirect hooded; and for dust and mist only - indirect hooded with face foam; Fits over most Rx spectacles; Available with Uvextreme Anti-Fog lens coating.
- Headband Material : Neoprene
- Headband Included : Yes
- Headband Color : Gray
- Lens Coating : Uvextreme AF
- Frame Color : Clear