Safety Goggles
Uvex Strategy®
Uvex Strategy
Features & Benefits:
- Lens available in Uvextra® Fog-resistant Coating
- Available in direct, indirect, and closed vents
- Fits comfortably over most prescription eyewear
- Lightweight, TPE goggle body
- ANSI Z87.1+
- CSA Z94.3 certified
- Tested by Honeywell to meet the requirements of D3 standard
- Uvextra® Fog-resistant coating
- Fits comfortably over most prescription eyewear
- Lightweight, TPE body provides exceptional comfort and fit
- Headband available in fabric or Neoprene for chemical splash applications
- Available in Uvextra® fog-resistant coating
- Provides a fit that is both comfortable and secure
- Available in four styles for a variety of applications, direct, closed, indirect vents, and indirect vent with foam
- Meets ANSI+
- CSA Z94.3 certified
- Tested by Honeywell to meet the requirements of D3 standard
- Provides lightweight: all-day comfort
- Available in Uvextra® Fog-resistant coating
Others
- Headband Color
- Gray
- Lens Coating
- Uvextra® Fog-resistant coating
- Lens Color
- Clear
- Product Platform Advantages
- Headband available in fabric or Neoprene for chemical splash applications; fits comfortably over most prescription eyewear; Uvextra® Fog-resistant coating.
- Frame Color
- Gray
- Headband Included
- Yes
- Headband Material
- Fabric
- Neoprene
Others
- Headband Color
- Gray
- Lens Coating
- Uvextra® Fog-resistant coating
- Lens Color
- Clear
- Product Platform Advantages
- Headband available in fabric or Neoprene for chemical splash applications; fits comfortably over most prescription eyewear; Uvextra® Fog-resistant coating.
- Frame Color
- Gray
- Headband Included
- Yes
- Headband Material
- Fabric
- Neoprene
- Headband Color : Gray
- Lens Coating : Uvextra® Fog-resistant coating
- Lens Color : Clear
- Product Platform Advantages : Headband available in fabric or Neoprene for chemical splash applications; fits comfortably over most prescription eyewear; Uvextra® Fog-resistant coating.
- Frame Color : Gray
- Headband Included : Yes
- Headband Material : Fabric|Neoprene