Electronic Earmuffs
Sync®
Play it. Safe.
Features & Benefits:
Protection
- Volume Management Technology manages output volume from portable audio devices at 82 dBA
- Provides ideal protection from most low to medium hazardous noise levels
- Ideal for use at work and at home Productivity
- No volume knobs or power switches to coordinate nor batteries to replace
- Includes 3.5mm input cable: plugs into most MP3 players: mobile phones: and other personal audio devices
- Technologically advanced acoustical bass chamber enhances bass sounds that are typically sacrificed in a stereo earmuff
- Balanced sound across frequencies eliminates the need to “crank up” the volume
- On-par sound quality of many professional and high-end personal stereo headphones
- Sleek diamond pattern headband looks cool: easy to clean
- Reinforced fork slides with handholds for easy and comfortable fit
- Use as passive hearing protector or as stereo earmuffs
- Ease of use is enhanced by maintaining volume and power control through the external device
Others
- Mounting Method
- Over-the-Head Headband
- Sound Management
- Yes
Others
- Mounting Method
- Over-the-Head Headband
- Sound Management
- Yes
- Mounting Method : Over-the-Head Headband
- Sound Management : Yes