Air Purifying Respirator (APR)
Survivair Opti-Fit CBRN (NIOSH)
Survivair Opti-Fit CBRN (NIOSH)
Features & Benefits:
- Durable: chemical resistant butyl rubber face skirt.
- Optional hydration drink tube allows for quick hydration.
- Superior field of vision offers an unobstructed view in critical situations where vision is essential.
- Anti-scratch coated polycarbonate lens is virtually free of distortion.
- Three-position canister mounting adaptable for various applications.
- DIN-threaded 40 mm connectors make attaching and removing canisters quick and easy.
- Standard nose-cup reduces lens fogging.
- Available in three sizes for wide range of fit.
- NIOSH CBRN approved with the model 1690 CBRN canister. (NIOSH Cap-1 approved: TC # 14G - 0272).
- NIOSH approved with Model 1688 CN/CS/P100 canister for riot control (TC # 14G - 0264).
Others
- Nose Cup Size
- Standard
- Lens Material
- Polycarbonate
- Strap Style
- 5-Point HeadStrap
- Facepiece Material
- Butyl Rubber
- Facepiece Size
- Large
- Small
- Medium
- Small
- Medium
- Large
Others
- Nose Cup Size
- Standard
- Lens Material
- Polycarbonate
- Strap Style
- 5-Point HeadStrap
- Facepiece Material
- Butyl Rubber
- Facepiece Size
- Large
- Small
- Medium
- Small
- Medium
- Large
- Nose Cup Size : Standard
- Lens Material : Polycarbonate
- Strap Style : 5-Point HeadStrap
- Facepiece Material : Butyl Rubber
- Facepiece Size : Large|Small|Medium|Small | Medium | Large