Self Contained Breathing Apparatus (SCBA)
Survivair Cougar SCBA (NIOSH)
Industrial SCBA delivers comfort and reliability for frequent as well as occasional use.
- Comfortable for frequent use.
- Mighty-light backpack is lightweight and easy to use.
- Second-stage regulator with Air Klic® and first breath release.
- Optional Puma hood is easy to don: can be worn with prescription eyewear.
- Optional Classic facepiece with welding attachment.
Item number | Item Description |
Configured SCBA | Custom configure your Cougar SCBA. Options include
|
888888 | Cougar SCBA. Complete assembly includes bell alarm: 30-minute aluminum cylinder: 2216 psig: threaded: Twenty/20+ medium facepiece with 5-strap head harness. |
555555 | Cougar SCBA. Complete assembly includes bell alarm: 60-minute aluminum cylinder: 4500 psig: threaded: Twenty/20+ medium facepiece with 5-strap head harness. |
481121 | Cougar SCBA. Complete assembly includes bell alarm: 30-minute aluminum cylinder: 2216 psig: threaded: Twenty/20+ medium facepiece with 5-strap head harness: Buddy breather (over-the-shoulder) with SAR check valve: Carrying case. |
483121 | Cougar SCBA. Complete assembly includes bell alarm: 30-minute carbon cylinder: 2216 psig: threaded: Twenty/20+ medium facepiece with 5-strap head harness: Buddy breather (over-the-shoulder) with SAR check valve: Carrying case. |
486121 | Cougar SCBA. Complete assembly includes bell alarm: 30-minute carbon cylinder: 4500 psig: threaded: Twenty/20+ medium facepiece with 5-strap head harness: Buddy breather (over-the-shoulder) with SAR check valve: Carrying case. |
APPLICATIONS:
- General industry
- Welding
- HazMat
- Confined space
- Water treatment plants
- Chemical manufacturing
Others
- Facepiece Size
- Large
- Small
- Medium
- Cylinder Pressure
- 3000 pounds per square inch
- 4500 pounds per square inch
- 2216 pounds per square inch
- Facepiece Material
- Silicone
- Maximum Number of Cylinders
- 1
- Compatible Facepieces, Helmets or Hoods
- Classic
- TwentyTwenty Plus
- Cylinder Material
- Aluminium
- Carbon
- Cylinder Duration
- 45 minute time unit
- 60 minute time unit
- 30 minute time unit
- Second Stage Regulator
- Pilot Valve
- Nose Cup Size
- Small
- Large
- Medium
- Alarm System Alerts
- Plain Whistle
- Bell Alarm
- Warbling Whistle
- Coupler Type
- Hansen
- Head Harness Type
- Silicone
- Kevlar mesh headnet
Others
- Facepiece Size
- Large
- Small
- Medium
- Cylinder Pressure
- 3000 pounds per square inch
- 4500 pounds per square inch
- 2216 pounds per square inch
- Facepiece Material
- Silicone
- Maximum Number of Cylinders
- 1
- Compatible Facepieces, Helmets or Hoods
- Classic
- TwentyTwenty Plus
- Cylinder Material
- Aluminium
- Carbon
- Cylinder Duration
- 45 minute time unit
- 60 minute time unit
- 30 minute time unit
- Second Stage Regulator
- Pilot Valve
- Nose Cup Size
- Small
- Large
- Medium
- Alarm System Alerts
- Plain Whistle
- Bell Alarm
- Warbling Whistle
- Coupler Type
- Hansen
- Head Harness Type
- Silicone
- Kevlar mesh headnet
- Facepiece Size : Large|Small|Medium
- Cylinder Pressure : 3000 pounds per square inch|4500 pounds per square inch|2216 pounds per square inch
- Facepiece Material : Silicone
- Maximum Number of Cylinders : 1
- Compatible Facepieces, Helmets or Hoods : Classic|TwentyTwenty Plus
- Cylinder Material : Aluminium|Carbon
- Cylinder Duration : 45 minute time unit|60 minute time unit|30 minute time unit
- Second Stage Regulator : Pilot Valve
- Nose Cup Size : Small|Large|Medium
- Alarm System Alerts : Plain Whistle|Bell Alarm|Warbling Whistle
- Coupler Type : Hansen
- Head Harness Type : Silicone|Kevlar mesh headnet