Self Contained Breathing Apparatus (SCBA)
Survivair Puma SCBA (NIOSH)
Industrial SCBA delivers comfort and reliability for frequent as well as occasional use.
- Comfortable for frequent use.
- Mighty-light backpack is lightweight and easy to use.
- Second-stage regulator with Air Klic® and first breath release.
- Optional Puma hood is easy to don: can be worn with prescription eyewear.
- Optional Classic facepiece with welding attachment.
Item number | Item Description |
Configured SCBA | Custom configure your Puma SCBA. Options include
|
777777 | Puma SCBA. Complete assembly includes whistle alarm: 30-minute aluminum cylinder: 2216 psig: threaded: Puma hood with medium nose cup. |
471281 | Puma SCBA. Complete assembly includes bell alarm: 30-minute aluminum cylinder: 2216 psig: threaded: Puma hood with medium nose cup: Buddy breather (over-the-shoulder) with SAR check valve: Carrying case. |
476281 | Puma SCBA. Complete assembly includes bell alarm: 30-minute carbon cylinder: 4500 psig: threaded: Puma hood with medium nose cup: Buddy breather (over-the-shoulder) with SAR check valve: Carrying case. |
APPLICATIONS:
- General industry
- Welding
- HazMat
- Confined space
- Water treatment plants
- Chemical manufacturing
Others
- Compatible Facepieces, Helmets or Hoods
- Survivair Puma Hood
- Coupler Type
- Hansen
- Cylinder Material
- Aluminium
- Carbon
- Aluminium
- Carbon
- Cylinder Duration
- 30 minute time unit
- 60 minute time unit
- 45 minute time unit
- 30
- 45
- 60 minute time unit
- Cylinder Pressure
- 4500 pounds per square inch
- 3000 pounds per square inch
- 2216 pounds per square inch
- 2216
- 3000
- 4500 pounds per square inch
- Maximum Number of Cylinders
- 1
- Alarm System Alerts
- Warbling Whistle
- Plain Whistle
- Plain Whistle
- Warbling Whistle
- Nose Cup Size
- Small
- Medium
- Large
- Large
- Small
- Medium
- Second Stage Regulator
- Pilot Valve
Others
- Compatible Facepieces, Helmets or Hoods
- Survivair Puma Hood
- Coupler Type
- Hansen
- Cylinder Material
- Aluminium
- Carbon
- Aluminium
- Carbon
- Cylinder Duration
- 30 minute time unit
- 60 minute time unit
- 45 minute time unit
- 30
- 45
- 60 minute time unit
- Cylinder Pressure
- 4500 pounds per square inch
- 3000 pounds per square inch
- 2216 pounds per square inch
- 2216
- 3000
- 4500 pounds per square inch
- Maximum Number of Cylinders
- 1
- Alarm System Alerts
- Warbling Whistle
- Plain Whistle
- Plain Whistle
- Warbling Whistle
- Nose Cup Size
- Small
- Medium
- Large
- Large
- Small
- Medium
- Second Stage Regulator
- Pilot Valve
- Compatible Facepieces, Helmets or Hoods : Survivair Puma Hood
- Coupler Type : Hansen
- Cylinder Material : Aluminium | Carbon|Aluminium|Carbon
- Cylinder Duration : 30 minute time unit|60 minute time unit|45 minute time unit|30 | 45 | 60 minute time unit
- Cylinder Pressure : 4500 pounds per square inch|3000 pounds per square inch|2216 pounds per square inch|2216 | 3000 | 4500 pounds per square inch
- Maximum Number of Cylinders : 1
- Alarm System Alerts : Warbling Whistle|Plain Whistle|Plain Whistle | Warbling Whistle
- Nose Cup Size : Small | Medium | Large|Large|Small|Medium
- Second Stage Regulator : Pilot Valve