Supplied Air Respirators (SAR)
Honeywell Panther™ Pressure Demand Supplied Air Respirator (PD-SAR) Hip-Pac with Nylon Harness
Honeywell Panther™ Pressure Demand Supplied Air Respirator (PD-SAR) Hip-Pac with Nylon Harness
Features & Benefits:
- Economy Nylon Harness is durable and easy to decontaminate: clean and replace after use in extreme environments.
- Lightweight harness is comfortable and easy to use.
- Sizeable waist belt allows for use of all sizes.
- Choice of a 5-minute: 2216 psi aluminum cylinder or 10-minute: 3000 psi hoop-wrap fiberglass cylinder.
- Facepiece options available for all needs – TwentyTwenty Plus Facepiece and PUMA Hood.
- Includes Air Klic Pressure Demand Regulator with First Breath Activation.
- For use in hazardous atmospheres including those identified as immediately dangerous to life or health (IDLH)—environments with little or no oxygen: with high concentrations of contaminants or where concentrations of contaminants are unknown.
- NIOSH approved.
Others
- Coupler Type
- Hansen
- Foster
- Hansen Stainless Steel
- Schrader
- Foster
- Schrader
- Hansen
- Hansen Stainless Steel
- Cylinder Duration
- 10
- 5
- 5
- 10minute time unit
- Cylinder Pressure Type
- Low Pressure
Others
- Coupler Type
- Hansen
- Foster
- Hansen Stainless Steel
- Schrader
- Foster
- Schrader
- Hansen
- Hansen Stainless Steel
- Cylinder Duration
- 10
- 5
- 5
- 10minute time unit
- Cylinder Pressure Type
- Low Pressure
- Coupler Type : Hansen|Foster|Hansen Stainless Steel|Schrader|Foster | Schrader | Hansen | Hansen Stainless Steel
- Cylinder Duration : 10|5|5 | 10minute time unit
- Cylinder Pressure Type : Low Pressure