/content/sps/ru/ru/search-results.html

Digital Gauges

Model JK

Digital pressure gauge. General purpose grade. 1 psi to 10000 psi. 0.2% FS accuracy. Stainless steel wetted material

Обзор продукта

The Series JK digital pressure test gauge with 0.2 % full scale accuracy uses transducer technology and is manufactured from Ha C276/316 Stainless Steel wetted material for ranges up to 1,500 psi or 15-5 PH Stainless Steel wetted material for ranges 1,500 psi and above for high overpressure protection.

The transducer technology provides enhanced accuracy over the entire pressure range. The JK has no moving parts and thus, may provide a long life with fewer re-calibrations. The stainless steel NEMA construction also provides EMI and RFI protection. The JK provides high resolution with an easy to read digital display. There are no operator errors due to interpolation of hash marks or parallax errors.

The Model JKW is powered by one or two common 9 V alkaline batteries. The Model JKT is powered by a 110 Vac adapter. The Model JKV is powered by an 11 Vdc to 32 Vdc power supply. Each unit has a membrane face with raised buttons and tactile feedback for setup and operation. The high, low, and clear but­tons are easily accessible on this front membrane.

Zero adjustment and zero offset/tare functions are standard on each unit. Calibration and setup parameters are stored on a memory chip to protect from loss even when power is interrupted. Unauthor­ized set ups and calibrations are also blocked with internal security. Various combinations of the front panel buttons can be deactivated.

Features
  • Ranges to 10000 psi
  • 0.2 % accuracy
  • Field selectable engineering units
  • Available -18 °C to 82 °C [0 °F to 180 °F] operating temperature
  • Stainless steel construction
  • 4½ digit display with 0.5 in height
  • Customer recalibration
  • 9 V battery power
  • High/low capture and store
  • On/off switch
  • CE compliant (certain models, consult factory)
  • Optional carrying case and panel mounting ring
Технические характеристики
Name
Description
File Size
Date
Size
Model JK Digital Pressure Gauge Datasheet
application/pdf 258.51 KB
11/3/2021
258.51 KB
Pressure Accessories Datasheet
application/pdf 379.5 KB
11/3/2021
379.5 KB
Руководства и инструкции
Name
Description
File Size
Date
Size
Test & Measurement Pressure Transducer Range Guide
application/pdf 1.03 MB
11/3/2021
1.03 MB
Брошюра
Name
Description
File Size
Date
Size
T&M Overview Brochure
application/pdf 418.77 KB
11/3/2021
418.77 KB
Техническое примечание
Name
Description
File Size
Date
Size
Model JK External Wiring Diagram - W Power Code
application/pdf 75.59 KB
11/3/2021
75.59 KB
Указания по применению
Name
Description
File Size
Date
Size
Aerospace Test and Measurement Capabilities
application/pdf 1.94 MB
11/3/2021
1.94 MB
Электронная книга
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Фотография изделия
Name
Description
File Size
Date
Size
Model JK Product Photo
application/zip 643.57 KB
11/3/2021
643.57 KB
Name
Description
File Size
Date
Size
Test & Measurement Pressure Transducer Range Guide
application/pdf 1.03 MB
11/3/2021
1.03 MB
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Model JK Product Photo
application/zip 643.57 KB
11/3/2021
643.57 KB
Model JK Digital Pressure Gauge Datasheet
application/pdf 258.51 KB
11/3/2021
258.51 KB
Pressure Accessories Datasheet
application/pdf 379.5 KB
11/3/2021
379.5 KB
Model JK External Wiring Diagram - W Power Code
application/pdf 75.59 KB
11/3/2021
75.59 KB
T&M Overview Brochure
application/pdf 418.77 KB
11/3/2021
418.77 KB
Aerospace Test and Measurement Capabilities
application/pdf 1.94 MB
11/3/2021
1.94 MB
Name
Description
File Size
Date
Size
Model JK Digital Pressure Gauge Datasheet
258.51 KB
11/3/2021
Pressure Accessories Datasheet
379.5 KB
11/3/2021
Test & Measurement Pressure Transducer Range Guide
1.03 MB
11/3/2021
T&M Overview Brochure
418.77 KB
11/3/2021
Model JK External Wiring Diagram - W Power Code
75.59 KB
11/3/2021
Aerospace Test and Measurement Capabilities
1.94 MB
11/3/2021
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
Model JK Product Photo
643.57 KB
11/3/2021