/content/sps/us/en/search-results.html

Handheld Computers

CT47 Handheld Computer

CT47 mobile computer, built on the Mobility Edge™ platform, are ultra-rugged, all-purpose productivity devices ensuring reliable performance, 5G data connectivity and communications for front-line mobile workers in logistics, warehouse and fieldwork

Overview

The CT47 is built on the newest generation of the Mobility Edge™ platform, a durable, stable, secure foundation for effective, long-lasting solutions. The CT47 delivers the lifecycle, security and durability required by serious businesses. The CT47 harnesses the latest Qualcomm® QCM6490 processor and memory technology for high performance with guaranteed support through Android 15.

The CT47 is released with the latest 5G and Wi-Fi 6E technology to stay connected in both indoor and outdoor environments. 5G offers the highest bandwidth and lowest latency available for transport and delivery workers, and also within a warehouse to always stay connected. Whether you are on a private 5G or CBRS network, or a Wi-Fi 6E environment, your workers can continue their workflows with the reliable uptime.

The CT47 is designed to endure the most challenging environments. Transport. Logistics and warehouses are as busy as ever and customers need to keep their operations and workflows up and running. Workers in the field can rely on the CT47’s ultra-rugged design, as it withstands up to 8ft drops and 3500 real world tumbles. With a higher capacity 4775mAh battery coupled with the powerful analytics from the Operational Intelligence platform, you can count on the CT47 remaining online throughout the demanding shifts. Built upon a sleek form factor, the CT47 is optimally designed with screen visibility and ruggedness in mind.

Fitted with secure Authentication technology, the CT47 keeps your data and mobile computer safe. The Fingerprint sensor is ideal for one-handed operation and easy to access biometric authentication. Multiple templates can be stored locally for multiple user login access. Facial recognition can be accessed from the front-facing camera to access the device quickly and securely. Registration is quick and user data is encrypted and stored locally.

Specifications

Features

  • Application
    • Transportation & Logistics, Warehouse, Manufacturing, Field Operations

Dimensions

  • Overall Dimensions
    • 170mm x 79mm x 19.2mm

Scanning Specifications

  • Decode Capability
    • Standard Range Engine S0703 (1D/2D barcode symbologies) Honeywell FlexRange™ N6803 Honeywell FlexRange™ XLR S0803

Network

  • WLAN Specifications
    • Wi-Fi certified; Wi-Fi™ 6E certified IEEE 802.11 a/b/g/n/ac/d/h/i/r/k/v/w/mc/ax, 2x2 MU-MIMO; Wi-Fi™ 6E (801.11ax); Dual Band Simultaneous(DBS); IPv4, IPv6 WLAN Security: OPEN, WEP, WPA/WPA2/WPA3 (Personal and Enterprise) Supported EAP: TLS, PEAP, TTLS, PWD, LEAP, CCX compatible
  • WWAN Specifications
    • WWAN Radio (ATT/VZW/SPRINT/TMO/NA/EU) AT&T FirstNet Compliant LTE Advanced Support: Up to 390 Mbps CAT13 LTE downlink. Up to 75 Mbps CAT5 LTE uplink 5G FR1: Bands 1, 2, 3, 4, 5, 7, 8, 12, 14, 20, 25, 28, 30, 38, 40, 41, 48, 66, 71, 77, 78, 79 LTE: Bands 1, 2, 3, 4, 5, 7, 8, 12, 13, 14, 17, 18, 19, 20, 25, 26, 28, 29, 30, 32, 38, 39, 40, 41, 42, 43, 66, 71 UMTS/HSPA+ (3G): Bands 1, 2, 4, 5, 6, 8, 9, 19 GSM: 850, 900, 1800, 1900 (Quad Bands) 4X4 MIMO supported: 5G: n7, n38, n41, n48, n77, n78, n79. 4G: B7, B41, B42, B43, B48
  • Computer Wireless Communication
    • 5G & WiFi 6E
  • Bluetooth Specifications
    • 5.2

Software & Firmware

  • Operating System
    • Released with Android 12 and guaranteed through Android 15

Memory & Data

  • Memory
    • 6GB DDR4x RAM, 128GB UFS Flash 8GB DDR4x RAM, 128GB UFS Flash User-accessible microSD card up to 2TB (SDXC/SDHC/SDIO – compliant)

Hardware

  • Processor
    • Qualcomm QCS6490/QCM6490 octa-core 2.7GHz
  • Display Size
    • 14 cm (5.5 in)
    • 14cm (5.5in)

Electrical

  • Battery Type
    • Lithium Ion
  • Battery Types
    • Standard & Wireless

Environmental

  • Operating temperature
    • -20°C to +50°C (-4°F to +122°F)
  • Storage Temperature Range
    • -30°C to +70°C (-22°F to +158°F)
    • -30°C to +70°C(-22°F to +158°F)

Standards & Approvals

  • Tumble Specifications
    • Exceeds 2,000 tumbles at 1m (3.28ft) per IEC 60068-2-32 specification Exceeds 3,500 tumbles at 0.5m (1.64ft) per IEC 60068-2-32 specification
  • Drop Specifications
    • Multiple 2.45m (8 ft.) drops to concrete per MIL-STD-810H
    • Multiple 2.45m (8ft) drops to concrete per MIL-STD-810H Multiple 2.75m (9ft) drops to concrete with protective boot per MIL-STD-810H
    • Multiple 2.75m (9 ft.) drops to concrete with protective boot per MIL-STD-810H
  • Protection Ratings
    • Certified for IP65 & IP68

Service Terms

  • Warranty Duration
    • 1 year

Others

  • Operating System Type
    • Android
  • Platform
    • Mobility Edge™

Features

  • Application
    • Transportation & Logistics, Warehouse, Manufacturing, Field Operations

Dimensions

  • Overall Dimensions
    • 170mm x 79mm x 19.2mm

Scanning Specifications

  • Decode Capability
    • Standard Range Engine S0703 (1D/2D barcode symbologies) Honeywell FlexRange™ N6803 Honeywell FlexRange™ XLR S0803

Network

  • WLAN Specifications
    • Wi-Fi certified; Wi-Fi™ 6E certified IEEE 802.11 a/b/g/n/ac/d/h/i/r/k/v/w/mc/ax, 2x2 MU-MIMO; Wi-Fi™ 6E (801.11ax); Dual Band Simultaneous(DBS); IPv4, IPv6 WLAN Security: OPEN, WEP, WPA/WPA2/WPA3 (Personal and Enterprise) Supported EAP: TLS, PEAP, TTLS, PWD, LEAP, CCX compatible
  • WWAN Specifications
    • WWAN Radio (ATT/VZW/SPRINT/TMO/NA/EU) AT&T FirstNet Compliant LTE Advanced Support: Up to 390 Mbps CAT13 LTE downlink. Up to 75 Mbps CAT5 LTE uplink 5G FR1: Bands 1, 2, 3, 4, 5, 7, 8, 12, 14, 20, 25, 28, 30, 38, 40, 41, 48, 66, 71, 77, 78, 79 LTE: Bands 1, 2, 3, 4, 5, 7, 8, 12, 13, 14, 17, 18, 19, 20, 25, 26, 28, 29, 30, 32, 38, 39, 40, 41, 42, 43, 66, 71 UMTS/HSPA+ (3G): Bands 1, 2, 4, 5, 6, 8, 9, 19 GSM: 850, 900, 1800, 1900 (Quad Bands) 4X4 MIMO supported: 5G: n7, n38, n41, n48, n77, n78, n79. 4G: B7, B41, B42, B43, B48
  • Computer Wireless Communication
    • 5G & WiFi 6E
  • Bluetooth Specifications
    • 5.2

Software & Firmware

  • Operating System
    • Released with Android 12 and guaranteed through Android 15

Memory & Data

  • Memory
    • 6GB DDR4x RAM, 128GB UFS Flash 8GB DDR4x RAM, 128GB UFS Flash User-accessible microSD card up to 2TB (SDXC/SDHC/SDIO – compliant)

Hardware

  • Processor
    • Qualcomm QCS6490/QCM6490 octa-core 2.7GHz
  • Display Size
    • 14 cm (5.5 in)
    • 14cm (5.5in)

Electrical

  • Battery Type
    • Lithium Ion
  • Battery Types
    • Standard & Wireless

Environmental

  • Operating temperature
    • -20°C to +50°C (-4°F to +122°F)
  • Storage Temperature Range
    • -30°C to +70°C (-22°F to +158°F)
    • -30°C to +70°C(-22°F to +158°F)

Standards & Approvals

  • Tumble Specifications
    • Exceeds 2,000 tumbles at 1m (3.28ft) per IEC 60068-2-32 specification Exceeds 3,500 tumbles at 0.5m (1.64ft) per IEC 60068-2-32 specification
  • Drop Specifications
    • Multiple 2.45m (8 ft.) drops to concrete per MIL-STD-810H
    • Multiple 2.45m (8ft) drops to concrete per MIL-STD-810H Multiple 2.75m (9ft) drops to concrete with protective boot per MIL-STD-810H
    • Multiple 2.75m (9 ft.) drops to concrete with protective boot per MIL-STD-810H
  • Protection Ratings
    • Certified for IP65 & IP68

Service Terms

  • Warranty Duration
    • 1 year

Others

  • Operating System Type
    • Android
  • Platform
    • Mobility Edge™
  • Application : Transportation & Logistics, Warehouse, Manufacturing, Field Operations
  • Overall Dimensions : 170mm x 79mm x 19.2mm
  • Decode Capability : Standard Range Engine S0703 (1D/2D barcode symbologies) Honeywell FlexRange™ N6803 Honeywell FlexRange™ XLR S0803
  • WLAN Specifications : Wi-Fi certified; Wi-Fi™ 6E certified IEEE 802.11 a/b/g/n/ac/d/h/i/r/k/v/w/mc/ax, 2x2 MU-MIMO; Wi-Fi™ 6E (801.11ax); Dual Band Simultaneous(DBS); IPv4, IPv6 WLAN Security: OPEN, WEP, WPA/WPA2/WPA3 (Personal and Enterprise) Supported EAP: TLS, PEAP, TTLS, PWD, LEAP, CCX compatible
  • WWAN Specifications : WWAN Radio (ATT/VZW/SPRINT/TMO/NA/EU) AT&T FirstNet Compliant LTE Advanced Support: Up to 390 Mbps CAT13 LTE downlink. Up to 75 Mbps CAT5 LTE uplink 5G FR1: Bands 1, 2, 3, 4, 5, 7, 8, 12, 14, 20, 25, 28, 30, 38, 40, 41, 48, 66, 71, 77, 78, 79 LTE: Bands 1, 2, 3, 4, 5, 7, 8, 12, 13, 14, 17, 18, 19, 20, 25, 26, 28, 29, 30, 32, 38, 39, 40, 41, 42, 43, 66, 71 UMTS/HSPA+ (3G): Bands 1, 2, 4, 5, 6, 8, 9, 19 GSM: 850, 900, 1800, 1900 (Quad Bands) 4X4 MIMO supported: 5G: n7, n38, n41, n48, n77, n78, n79. 4G: B7, B41, B42, B43, B48
  • Computer Wireless Communication : 5G & WiFi 6E
  • Bluetooth Specifications : 5.2
  • Operating System : Released with Android 12 and guaranteed through Android 15
  • Memory : 6GB DDR4x RAM, 128GB UFS Flash 8GB DDR4x RAM, 128GB UFS Flash User-accessible microSD card up to 2TB (SDXC/SDHC/SDIO – compliant)
  • Processor : Qualcomm QCS6490/QCM6490 octa-core 2.7GHz
  • Display Size : 14 cm (5.5 in)|14cm (5.5in)
  • Battery Type : Lithium Ion
  • Battery Types : Standard & Wireless
  • Operating temperature : -20°C to +50°C (-4°F to +122°F)
  • Storage Temperature Range : -30°C to +70°C (-22°F to +158°F)|-30°C to +70°C(-22°F to +158°F)
  • Tumble Specifications : Exceeds 2,000 tumbles at 1m (3.28ft) per IEC 60068-2-32 specification Exceeds 3,500 tumbles at 0.5m (1.64ft) per IEC 60068-2-32 specification
  • Drop Specifications : Multiple 2.45m (8 ft.) drops to concrete per MIL-STD-810H|Multiple 2.45m (8ft) drops to concrete per MIL-STD-810H Multiple 2.75m (9ft) drops to concrete with protective boot per MIL-STD-810H|Multiple 2.75m (9 ft.) drops to concrete with protective boot per MIL-STD-810H
  • Protection Ratings : Certified for IP65 & IP68
  • Warranty Duration : 1 year
  • Operating System Type : Android
  • Platform : Mobility Edge™
Data Sheet
Name
Description
File Size
Date
Size
CT47 Mobile Computer Datasheet
application/pdf 143.27 KB
7/19/2023
143.27 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Security Guide: Honeywell Mobile Computers with Android Operating Systems (NS-A-MC-EN-SG-01 Rev A)
application/pdf 397.98 KB
4/17/2024
397.98 KB
Security Addendum: Honeywell Mobile Computers with FIPS Certification (FIPS-EN-AD-01 Rev A)
application/pdf 42.17 KB
4/12/2024
42.17 KB
Quick Start Guide: CT47 NI (CT47-HZ-A-EN-QS-01 Rev A)
application/pdf 1.62 MB
3/22/2024
1.62 MB
User Guide: eSIM Bulk Provisioning (EP-ESIM-EN-UG-01 Rev A)
application/pdf 199.41 KB
3/1/2024
199.41 KB
Cleaning Guide: General Purpose Devices without DRH (CLEAN-GP-EN-IN-01 Rev A)
application/pdf 91 KB
11/1/2023
91 KB
User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C)
application/pdf 438.97 KB
1/3/2024
438.97 KB
Quick Start Guide: CT47 Series Mobile Computer – Arabic (CT47-A-AR-QS-01 Rev A)
application/pdf 1.68 MB
6/18/2023
1.68 MB
User Guide: UEMConnect Settings (UEMConnect-EN-UG-1 Rev G)
application/pdf 733.07 KB
1/23/2024
733.07 KB
User Guide: Enterprise Browser for Android (935-098-007 Rev C)
application/pdf 626.07 KB
12/19/2023
626.07 KB
Decode Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
application/pdf 181.21 KB
12/19/2023
181.21 KB
User Guide: Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev B)
application/pdf 1.35 MB
12/19/2023
1.35 MB
User Guide: CT47 Series Mobile Computer – English (CT47-A-EN-UG-01 Rev G)
application/pdf 3.6 MB
4/4/2024
3.6 MB
Quick Start Guide: CT47 Series Mobile Computer – English (CT47-A-EN-QS-01 Rev D)
application/pdf 1.59 MB
10/16/2023
1.59 MB
User Guide: CT4x Series Accessories Universal and Standard (CT4X-UV-EN-UG-01 Rev H)
application/pdf 3.66 MB
4/30/2024
3.66 MB
Regulatory Information
Name
Description
File Size
Date
Size
Hearing Aid Compliant (HAC) Device Listings (ALLHAC-ENUS-HC Rev K)
application/pdf 92.72 KB
6/22/2023
92.72 KB
Regulatory Sheet: CT30 XP/CT40/CT40 XP/CT45/CT45 XP/CT47/CT60/CT60 XP/CW45 Accessories and EDA52 Display Dock and Ethernet/Net Bases (CT40-ACC-ML-RS-06 Rev A)
application/pdf 1.44 MB
4/30/2024
1.44 MB
Battery Pack Information: Models CT4X-BTSC/BTEC/BTNA/BTWC (CT4X-BTSC-ML-IN-04 Rev A)
application/pdf 480.34 KB
3/22/2024
480.34 KB
Regulatory Sheet: CT47 Series Mobile Computer (CT47-ML-RS-05 Rev A)
application/pdf 1.69 MB
4/30/2024
1.69 MB
White Paper
Name
Description
File Size
Date
Size
White Paper: Battery Maintenance for Portable Devices - English
application/pdf 332.35 KB
12/19/2023
332.35 KB
Brief
Name
Description
File Size
Date
Size
Application Brief: Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A)
application/pdf 70.58 KB
12/19/2023
70.58 KB
Name
Description
File Size
Date
Size
CT47 Mobile Computer Datasheet
application/pdf 143.27 KB
7/19/2023
143.27 KB
Security Guide: Honeywell Mobile Computers with Android Operating Systems (NS-A-MC-EN-SG-01 Rev A)
application/pdf 397.98 KB
4/17/2024
397.98 KB
Security Addendum: Honeywell Mobile Computers with FIPS Certification (FIPS-EN-AD-01 Rev A)
application/pdf 42.17 KB
4/12/2024
42.17 KB
Quick Start Guide: CT47 NI (CT47-HZ-A-EN-QS-01 Rev A)
application/pdf 1.62 MB
3/22/2024
1.62 MB
User Guide: eSIM Bulk Provisioning (EP-ESIM-EN-UG-01 Rev A)
application/pdf 199.41 KB
3/1/2024
199.41 KB
Cleaning Guide: General Purpose Devices without DRH (CLEAN-GP-EN-IN-01 Rev A)
application/pdf 91 KB
11/1/2023
91 KB
Hearing Aid Compliant (HAC) Device Listings (ALLHAC-ENUS-HC Rev K)
application/pdf 92.72 KB
6/22/2023
92.72 KB
User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C)
application/pdf 438.97 KB
1/3/2024
438.97 KB
Quick Start Guide: CT47 Series Mobile Computer – Arabic (CT47-A-AR-QS-01 Rev A)
application/pdf 1.68 MB
6/18/2023
1.68 MB
Regulatory Sheet: CT30 XP/CT40/CT40 XP/CT45/CT45 XP/CT47/CT60/CT60 XP/CW45 Accessories and EDA52 Display Dock and Ethernet/Net Bases (CT40-ACC-ML-RS-06 Rev A)
application/pdf 1.44 MB
4/30/2024
1.44 MB
Application Brief: Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A)
application/pdf 70.58 KB
12/19/2023
70.58 KB
User Guide: UEMConnect Settings (UEMConnect-EN-UG-1 Rev G)
application/pdf 733.07 KB
1/23/2024
733.07 KB
User Guide: Enterprise Browser for Android (935-098-007 Rev C)
application/pdf 626.07 KB
12/19/2023
626.07 KB
White Paper: Battery Maintenance for Portable Devices - English
application/pdf 332.35 KB
12/19/2023
332.35 KB
Decode Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
application/pdf 181.21 KB
12/19/2023
181.21 KB
User Guide: Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev B)
application/pdf 1.35 MB
12/19/2023
1.35 MB
User Guide: CT47 Series Mobile Computer – English (CT47-A-EN-UG-01 Rev G)
application/pdf 3.6 MB
4/4/2024
3.6 MB
Quick Start Guide: CT47 Series Mobile Computer – English (CT47-A-EN-QS-01 Rev D)
application/pdf 1.59 MB
10/16/2023
1.59 MB
User Guide: CT4x Series Accessories Universal and Standard (CT4X-UV-EN-UG-01 Rev H)
application/pdf 3.66 MB
4/30/2024
3.66 MB
Battery Pack Information: Models CT4X-BTSC/BTEC/BTNA/BTWC (CT4X-BTSC-ML-IN-04 Rev A)
application/pdf 480.34 KB
3/22/2024
480.34 KB
Regulatory Sheet: CT47 Series Mobile Computer (CT47-ML-RS-05 Rev A)
application/pdf 1.69 MB
4/30/2024
1.69 MB
Name
Description
File Size
Date
Size
CT47 Mobile Computer Datasheet
143.27 KB
7/19/2023
Security Guide: Honeywell Mobile Computers with Android Operating Systems (NS-A-MC-EN-SG-01 Rev A)
397.98 KB
4/17/2024
Security Addendum: Honeywell Mobile Computers with FIPS Certification (FIPS-EN-AD-01 Rev A)
42.17 KB
4/12/2024
Quick Start Guide: CT47 NI (CT47-HZ-A-EN-QS-01 Rev A)
1.62 MB
3/22/2024
User Guide: eSIM Bulk Provisioning (EP-ESIM-EN-UG-01 Rev A)
199.41 KB
3/1/2024
Cleaning Guide: General Purpose Devices without DRH (CLEAN-GP-EN-IN-01 Rev A)
91 KB
11/1/2023
User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C)
438.97 KB
1/3/2024
Quick Start Guide: CT47 Series Mobile Computer – Arabic (CT47-A-AR-QS-01 Rev A)
1.68 MB
6/18/2023
User Guide: UEMConnect Settings (UEMConnect-EN-UG-1 Rev G)
733.07 KB
1/23/2024
User Guide: Enterprise Browser for Android (935-098-007 Rev C)
626.07 KB
12/19/2023
Decode Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
181.21 KB
12/19/2023
User Guide: Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev B)
1.35 MB
12/19/2023
User Guide: CT47 Series Mobile Computer – English (CT47-A-EN-UG-01 Rev G)
3.6 MB
4/4/2024
Quick Start Guide: CT47 Series Mobile Computer – English (CT47-A-EN-QS-01 Rev D)
1.59 MB
10/16/2023
User Guide: CT4x Series Accessories Universal and Standard (CT4X-UV-EN-UG-01 Rev H)
3.66 MB
4/30/2024
Hearing Aid Compliant (HAC) Device Listings (ALLHAC-ENUS-HC Rev K)
92.72 KB
6/22/2023
Regulatory Sheet: CT30 XP/CT40/CT40 XP/CT45/CT45 XP/CT47/CT60/CT60 XP/CW45 Accessories and EDA52 Display Dock and Ethernet/Net Bases (CT40-ACC-ML-RS-06 Rev A)
1.44 MB
4/30/2024
Battery Pack Information: Models CT4X-BTSC/BTEC/BTNA/BTWC (CT4X-BTSC-ML-IN-04 Rev A)
480.34 KB
3/22/2024
Regulatory Sheet: CT47 Series Mobile Computer (CT47-ML-RS-05 Rev A)
1.69 MB
4/30/2024
White Paper: Battery Maintenance for Portable Devices - English
332.35 KB
12/19/2023
Application Brief: Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A)
70.58 KB
12/19/2023
Product Number
Image
SKU
Description
alt
CT47-PB-1
CT47 Protective Boot
alt
CT47-PB-2
CT47 Protective Boot Hi-Vis
alt
CT47-X0N-37D100G
CT47, WLAN 6E, 6GB/128GB, 5.5 inch 2160x1080P full HD, Standard Range, 8/13MP, WiFi 6E, BT5.2, Android GMS, Battery, Warm Swap, IP65/68, USB-C 3.0, PTT, Global
alt
CT47-X0N-38D100G
CT47, WLAN 6E, 6GB/128GB, 5.5 inch 2160x1080P full HD, FlexRange, 8/13MP, WiFi 6E, BT5.2, Android GMS, Battery, Warm Swap, IP65/68, USB-C 3.0, PTT, Global
alt
CT47-X0N-3ED100G
CT47, WLAN 6E, 6GB/128GB, 5.5 inch 2160x1080P full HD, FlexRange XLR, 8/13MP, WiFi 6E, BT5.2, Android GMS, Battery, Warm Swap, IP65/68, USB-C 3.0, PTT, Global
alt
CT47-X0N-57D100G
CT47, WLAN 6E, 8GB/128GB, 5.5 inch 2160x1080P full HD, Standard Range, 8/13MP, WiFi 6E, BT5.2, Android GMS, Battery, Warm Swap, IP65/68, USB-C 3.0, PTT, Global
alt
CT47-X0N-58D100G
CT47, WLAN 6E, 8GB/128GB, 5.5 inch 2160x1080P full HD, FlexRange, 8/13MP, WiFi 6E, BT5.2, Android GMS, Battery, Warm Swap, IP65/68, USB-C 3.0, PTT, Global
alt
CT47-X0N-5ED100G
CT47, WLAN 6E, 8GB/128GB, 5.5 inch 2160x1080P full HD, FlexRange XLR, 8/13MP, WiFi 6E, BT5.2, Android GMS, Battery, Warm Swap, IP65/68, USB-C 3.0, PTT, Global
alt
CT47-X1N-37D1E0G
CT47, WWAN 5G, 6GB/128GB, 5.5 inch 2160x1080P full HD, Standard Range, 8/13MP, WiFi 6E, 1 nano SIM & 1 eSIM, BT5.2, Android GMS, Battery, Warm Swap, IP65/68, USB-C 3.0, PTT, Global
alt
CT47-X1N-38D1E0G
CT47, WWAN 5G, 6GB/128GB, 5.5 inch 2160x1080P full HD, FlexRange, 8/13MP, WiFi 6E, 1 nano SIM & 1 eSIM, BT5.2, Android GMS, Battery, Warm Swap, IP65/68, USB-C 3.0, PTT, Global
Image
SKU
Description
alt
CT47-PB-1
CT47 Protective Boot
alt
CT47-PB-2
CT47 Protective Boot Hi-Vis
alt
CT47-X0N-37D100G
CT47, WLAN 6E, 6GB/128GB, 5.5 inch 2160x1080P full HD, Standard Range, 8/13MP, WiFi 6E, BT5.2, Android GMS, Battery, Warm Swap, IP65/68, USB-C 3.0, PTT, Global
alt
CT47-X0N-38D100G
CT47, WLAN 6E, 6GB/128GB, 5.5 inch 2160x1080P full HD, FlexRange, 8/13MP, WiFi 6E, BT5.2, Android GMS, Battery, Warm Swap, IP65/68, USB-C 3.0, PTT, Global
alt
CT47-X0N-3ED100G
CT47, WLAN 6E, 6GB/128GB, 5.5 inch 2160x1080P full HD, FlexRange XLR, 8/13MP, WiFi 6E, BT5.2, Android GMS, Battery, Warm Swap, IP65/68, USB-C 3.0, PTT, Global
alt
CT47-X0N-57D100G
CT47, WLAN 6E, 8GB/128GB, 5.5 inch 2160x1080P full HD, Standard Range, 8/13MP, WiFi 6E, BT5.2, Android GMS, Battery, Warm Swap, IP65/68, USB-C 3.0, PTT, Global
alt
CT47-X0N-58D100G
CT47, WLAN 6E, 8GB/128GB, 5.5 inch 2160x1080P full HD, FlexRange, 8/13MP, WiFi 6E, BT5.2, Android GMS, Battery, Warm Swap, IP65/68, USB-C 3.0, PTT, Global
alt
CT47-X0N-5ED100G
CT47, WLAN 6E, 8GB/128GB, 5.5 inch 2160x1080P full HD, FlexRange XLR, 8/13MP, WiFi 6E, BT5.2, Android GMS, Battery, Warm Swap, IP65/68, USB-C 3.0, PTT, Global
alt
CT47-X1N-37D1E0G
CT47, WWAN 5G, 6GB/128GB, 5.5 inch 2160x1080P full HD, Standard Range, 8/13MP, WiFi 6E, 1 nano SIM & 1 eSIM, BT5.2, Android GMS, Battery, Warm Swap, IP65/68, USB-C 3.0, PTT, Global
alt
CT47-X1N-38D1E0G
CT47, WWAN 5G, 6GB/128GB, 5.5 inch 2160x1080P full HD, FlexRange, 8/13MP, WiFi 6E, 1 nano SIM & 1 eSIM, BT5.2, Android GMS, Battery, Warm Swap, IP65/68, USB-C 3.0, PTT, Global

Learn more about how the CT47 with 5G connectivity improves productivity in and outside the four walls.