https://sps.honeywell.com/us/en/search-results.html

Labels & Tags

Duratherm III Direct Thermal Paper Label

Duratherm III Direct Thermal Paper Label

sps-ppr-duratherm-iii-direct-thermal-paper-label

Honeywell offers you a wide variety of labels and tags to support different printing technologies and your different application needs. Both paper and synthetic barcode labels are available, for use with both direct thermal and thermal transfer printers. We treat our Duratherm™: direct thermal paper labels with a heat-sensitive layer and image them through direct contact with the printhead. We also offer direct thermal products with a top coat. It provides enhanced durability for your applications where high humidity and surface abrasion are a concern.

  • Low Abrasion Resistance.
  • Indoor Only.
  • Min. App. Temp. 32°:F Service Temp. -4°: to 120°:F.
  • Low Chemical Resistance.

Our direct thermal paper label stock is available in an assortment of popular sizes for high-quality, cost-effective printing across multiple environments and applications. Direct thermal labels do not require a ribbon to print, making them ideal for applications in which confidentiality is critical. Direct thermal printer supplies are coated with a heat-sensitive layer that is imaged through direct contact with the printhead. The result is a pattern of black dots forming text, barcodes, or graphics. Our Duratherm™: product portfolio includes a broad range of printer supply products that match performance to your specific application needs and deliver excellent print quality for all industry requirements. The Duratherm offering includes direct thermal labels for use with both visible and infrared scanning devices designed to perform in environments of high humidity, high surface abrasion, as well as in applications demanding fast print speed.

Features

  • For Use With
    • Printer
  • Facestock Material
    • Paper
  • Compatible Ribbon
    • N/A
  • Product Type
    • Label
  • Form Factors
    • Fanfold
    • Roll
  • Application
    • Receiving
    • Shipping
    • Work in Progress
    • Transportation & Logistics
    • Pick Tickets
    • Cross-Docking

Dimensions

  • Roll Diameters
    • 2
    • 5
    • 12
    • 2.65
    • 8
    • 2.25
    • 2.6
  • Core Sizes
    • 0.75
    • 0.4
    • 3
    • 1

Printing Specifications

  • Print Method
    • Direct Thermal

Media

  • Adhesive Types
    • Permanent Rubber
    • Permanent Acrylic

Features

  • For Use With
    • Printer
  • Facestock Material
    • Paper
  • Compatible Ribbon
    • N/A
  • Product Type
    • Label
  • Form Factors
    • Fanfold
    • Roll
  • Application
    • Receiving
    • Shipping
    • Work in Progress
    • Transportation & Logistics
    • Pick Tickets
    • Cross-Docking

Dimensions

  • Roll Diameters
    • 2
    • 5
    • 12
    • 2.65
    • 8
    • 2.25
    • 2.6
  • Core Sizes
    • 0.75
    • 0.4
    • 3
    • 1

Printing Specifications

  • Print Method
    • Direct Thermal

Media

  • Adhesive Types
    • Permanent Rubber
    • Permanent Acrylic
  • For Use With : Printer
  • Facestock Material : Paper
  • Compatible Ribbon : N/A
  • Product Type : Label
  • Form Factors : Fanfold|Roll
  • Application : Receiving|Shipping|Work in Progress|Transportation & Logistics|Pick Tickets|Cross-Docking
  • Roll Diameters : 2|5|12|2.65|8|2.25|2.6
  • Core Sizes : 0.75|0.4|3|1
  • Print Method : Direct Thermal
  • Adhesive Types : Permanent Rubber|Permanent Acrylic
Image
SKU
Description
alt
740532-909
Duratherm III DT Paper Label 3W x 3L in, 145/50, NP
alt
740854-910
Duratherm III DT Paper Label 4W x 6L in, 123/50, NP
alt
E15535
Duratherm III DT Paper Label 4W x 2L in, 1430/8
alt
350924-5
Duratherm III DT Paper Label4W x 2L in, 1430/9
alt
301918
Duratherm® III Direct Thermal Paper Label, 3W X 5L, permanent adhesive (Honeywell Robinson)
alt
E15534
Duratherm III DT Paper Label 4W x 1L in, 2702/8
alt
740854-912
Duratherm III DT Paper Label 2W x 1L in, 645/50, NP
alt
740524-919
Duratherm III DT Paper Label 4W x 2.5L in, 200/50, NP
alt
E02485
Duratherm III DT Paper Label 3.15W x 5L in, 2000/3, FF
alt
301924
Duratherm III DT Paper Label 4W x 2L in, 2900/4