Labels & Tags
Duratran II Thermal Transfer Film Blood Bag Label
Duratran II Thermal Transfer Film Blood Bag Label
Honeywell offers you a wide variety of labels and tags to support different printing technologies and your different application needs. Both paper and synthetic barcode labels are available, for use with both direct thermal and thermal transfer printers. Our Duratran™: thermal transfer labels are available in both paper stock and synthetic stock. Synthetic or ":film": labels meet the needs of more challenging environmental applications, with rugged qualities including:
- Tear resistance
- Aggressive adhesives
- Moisture and heat resistance
These qualities make Duratran labels the right choice for applications in the outdoors or in harsh manufacturing environments.
FanTastock™: thermal transfer film labels are exceptionally durable when applied with thermally sensitive ink ribbons, producing barcodes that are both visible-light and infrared scannable. The Duratran thermal transfer product portfolio includes a broad array of synthetic labels that offer excellent tear-resistance, aggressive adhesives, and/or high moisture- and heat-resistance. For optimum performance, use Duratran thermal transfer printer supplies with ThermaMAX ribbons. Several grades of FanTastock provide rugged scan characteristics to survive harsh environments.
Features
- For Use With
- Printer
- Product Type
- Label
- Form Factors
- Roll
- Application
- Blood Bag Labeling
- Facestock Material
- Film
Dimensions
- Roll Diameters
- 8
- Core Sizes
- 3
Printing Specifications
- Print Method
- Thermal Transfer
Features
- For Use With
- Printer
- Product Type
- Label
- Form Factors
- Roll
- Application
- Blood Bag Labeling
- Facestock Material
- Film
Dimensions
- Roll Diameters
- 8
- Core Sizes
- 3
Printing Specifications
- Print Method
- Thermal Transfer
- For Use With : Printer
- Product Type : Label
- Form Factors : Roll
- Application : Blood Bag Labeling
- Facestock Material : Film
- Roll Diameters : 8
- Core Sizes : 3
- Print Method : Thermal Transfer