https://sps.honeywell.com/us/en/search-results.html

Ribbons

TMX1000 Series Wax Ribbon

TMX1000 Series Wax Ribbon

sps-ppr-tmx1000

When paired with compatible Duratran™: and FanTastock™: labels and tags, our thermal transfer ribbons produce sharp text and barcodes on a broad range of materials, both papers and films, with excellent durability. Honeywell media supply products –: including labels, tags, and ThermaMAX™: thermal transfer ribbons –: are engineered to provide optimum performance when used together. Refer to the ThermaMAX product profiles for recommended combinations.

  • Low Chemical Resistance
  • Low Abrasion Resistance
  • Indoor Only
  • Ink Melting Point 150°:F

When paired with compatible labels and tags, Honeywell&apos:s ThermaMAX TMX1000 produces sharp text and barcodes on a broad range of materials, both papers and films, with durability above many competing wax ribbons. TMX1000 is engineered to provide an economical solution for most general-use applications. The ThermaMAX TMX1000 ribbon is ideally suited for materials such as:

  • Duratran II Paper Label
  • Duratran XL Paper Label
  • Duratran II Paper Tag
  • Duratran KS Synthetic Paper
  • Duratran Syntran
  • Duratran DuraTuff Tag
  • Duratran Pro Tag

Features

  • For Use With
    • Printer
  • Coating Material
    • Wax
  • Features
    • Low Chemical Resistance
    • Indoor Only
    • Low Abrasion Resistance
  • Application
    • Rework Tracking
    • Work in Progress
    • Building Products
    • Transportation & Logistics
    • Inventory Labeling
    • Industrial Bins
    • Cross-Docking/Receiving

Dimensions

  • Core Sizes
    • 0.5
    • 1

Media

  • Ink Color
    • Black
  • Winding Options
    • In
    • Out

Features

  • For Use With
    • Printer
  • Coating Material
    • Wax
  • Features
    • Low Chemical Resistance
    • Indoor Only
    • Low Abrasion Resistance
  • Application
    • Rework Tracking
    • Work in Progress
    • Building Products
    • Transportation & Logistics
    • Inventory Labeling
    • Industrial Bins
    • Cross-Docking/Receiving

Dimensions

  • Core Sizes
    • 0.5
    • 1

Media

  • Ink Color
    • Black
  • Winding Options
    • In
    • Out
  • For Use With : Printer
  • Coating Material : Wax
  • Features : Low Chemical Resistance|Indoor Only|Low Abrasion Resistance
  • Application : Rework Tracking|Work in Progress|Building Products|Transportation & Logistics|Inventory Labeling|Industrial Bins|Cross-Docking/Receiving
  • Core Sizes : 0.5|1
  • Ink Color : Black
  • Winding Options : In|Out
Data Sheet
Name
Description
File Size
Date
Size
TMX1500 Thermal Ribbon Data Sheet
188.51 KB
7/29/2020
PDF 188.51 KB
TMX1200 Thermal Ribbon Data Sheet
186.55 KB
7/29/2020
PDF 186.55 KB
Name
Description
File Size
Date
Size
TMX1500 Thermal Ribbon Data Sheet
188.51 KB
7/29/2020
PDF 188.51 KB
TMX1200 Thermal Ribbon Data Sheet
186.55 KB
7/29/2020
PDF 186.55 KB
Image
SKU
Description
alt
11084106-C
alt
P004567MS
alt
11234124
TMX1407 Ribbon 4.1W x 21610L in, Ink Side In, 1 in Core
alt
11232018-C
alt
11064518
TMX1407 Ribbon 4.5W x 18000L in, Ink Side Out, 1 in Core
alt
11044304T
alt
31234418-C
alt
224118
TMX1500 Ribbon 4.17W x 17700L in, Ink Side In, 1 in Core
alt
245807
TMX1411 Ribbon 4W x 14170L in, Ink Side In, 1 in Core, Blu
alt
296143
ThermaMAX™ TMX1500 Thermal Transfer Ribbon, Wax 4.33W x 11800L Ink Side Out, 1in Core (Zebra) (Honeywell Robinson)