https://sps.honeywell.com/us/en/search-results.html

Ribbons

TMX3000 Series Resin Ribbon

TMX3000 Series Resin Ribbon

sps-ppr-tmx3000

When paired with compatible Duratran™: and FanTastock™: labels and tags, our thermal transfer ribbons produce sharp text and barcodes on a broad range of materials, both papers and films, with excellent durability. Honeywell media supply products –: including labels, tags, and ThermaMAX™: thermal transfer ribbons –: are engineered to provide optimum performance when used together. Refer to the ThermaMAX product profiles for recommended combinations.

  • Ink Melting Point 230°:F
  • High Chemical Resistance
  • High Abrasion Resistance
  • Indoor/Outdoor

When paired with compatible labels, Honeywell’:s ThermaMAX TMX3000 ribbon generates extremely durable images that readily endure outdoor exposure to rain, snow, and ultraviolet light for three years or more. Its highly abrasion-resistant printed images survive extremely challenging environments where labels are subject to heavy wear. The ThermaMAX TMX3000 ribbon is ideally suited for label materials such as:

  • FanTastock Polyester Label
  • Duratran Gloss Polyimide Label

Features

  • For Use With
    • Printer
  • Coating Material
    • Resin
  • Features
    • High Abrasion Resistance
    • High Chemical Resistance
    • Indoor/Outdoor
  • Application
    • Lawn & Garden Equipment
    • Building Products
    • Aerospace Components
    • Industrial Bins
    • Medical Specimens
    • Appliance Labeling
    • Valuable Asset Tracking
    • Medical Devices
    • Automotive Components
    • Oil & Gas Industries
    • Drum Labels
    • Electronics Labeling

Dimensions

  • Core Sizes
    • 0.5
    • 1

Media

  • Ink Color
    • Black
  • Winding Options
    • In
    • Out

Features

  • For Use With
    • Printer
  • Coating Material
    • Resin
  • Features
    • High Abrasion Resistance
    • High Chemical Resistance
    • Indoor/Outdoor
  • Application
    • Lawn & Garden Equipment
    • Building Products
    • Aerospace Components
    • Industrial Bins
    • Medical Specimens
    • Appliance Labeling
    • Valuable Asset Tracking
    • Medical Devices
    • Automotive Components
    • Oil & Gas Industries
    • Drum Labels
    • Electronics Labeling

Dimensions

  • Core Sizes
    • 0.5
    • 1

Media

  • Ink Color
    • Black
  • Winding Options
    • In
    • Out
  • For Use With : Printer
  • Coating Material : Resin
  • Features : High Abrasion Resistance|High Chemical Resistance|Indoor/Outdoor
  • Application : Lawn & Garden Equipment|Building Products|Aerospace Components|Industrial Bins|Medical Specimens|Appliance Labeling|Valuable Asset Tracking|Medical Devices|Automotive Components|Oil & Gas Industries|Drum Labels|Electronics Labeling
  • Core Sizes : 0.5|1
  • Ink Color : Black
  • Winding Options : In|Out
Data Sheet
Name
Description
File Size
Date
Size
TMX3190 Thermal Ribbon Data Sheet
99.88 KB
7/29/2020
PDF 99.88 KB
TMX3201 Thermal Ribbon Data Sheet
186.59 KB
7/29/2020
PDF 186.59 KB
TMX3202 Thermal Ribbon Data Sheet
187.51 KB
7/29/2020
PDF 187.51 KB
TMX3505 Thermal Ribbon Data Sheet
187.43 KB
7/29/2020
PDF 187.43 KB
TMX3503 Thermal Ribbon Data Sheet
99.61 KB
7/29/2020
PDF 99.61 KB
Name
Description
File Size
Date
Size
TMX3190 Thermal Ribbon Data Sheet
99.88 KB
7/29/2020
PDF 99.88 KB
TMX3201 Thermal Ribbon Data Sheet
186.59 KB
7/29/2020
PDF 186.59 KB
TMX3202 Thermal Ribbon Data Sheet
187.51 KB
7/29/2020
PDF 187.51 KB
TMX3505 Thermal Ribbon Data Sheet
187.43 KB
7/29/2020
PDF 187.43 KB
TMX3503 Thermal Ribbon Data Sheet
99.61 KB
7/29/2020
PDF 99.61 KB
Image
SKU
Description
alt
33283006
alt
294645
ThermaMAX™ TMX3201 Thermal Transfer Ribbon, Resin 4W x 16140L Ink Side In, 1in Core (Sato) (Honeywell Robinson)
alt
221702-HSM
ThermaMAX™ TMX3200 Thermal Transfer Ribbon, Resin 3W x 14170L Ink Side In, 1in Core (Honeywell Robinson)
alt
13634118
TMX3202 Ribbon 4.09W x 18000L in, Ink Side In, 1 in Core
alt
296832
ThermaMAX™ TMX3503 Thermal Transfer Ribbon, Resin 3.27W x 11800L Ink Side Out, 1in Core (Zebra) (Honeywell Robinson)
alt
221703-HSM
ThermaMAX™ TMX3200 Thermal Transfer Ribbon, Resin 2W x 14170L Ink Side In, 1in Core (Honeywell Robinson)
alt
221917
TMX3201 Ribbon 4.33W x 14170L in, Ink Side In, 1 in Core
alt
336P4118
TMX3202 Ribbon 4.09W x 18000L in, Ink Side In, 1 in Plastic Core
alt
13224506
alt
13632018
TMX3202 Ribbon 2.01W x 18000L in, Ink Side In, 1 in Core