2D Barcode Scan Engines
N5703 Series 2D Compact Scan Engine
Compact form factor, extended read range. Exceptional motion tolerance. Easy-to-integrate, enhanced performance
This product's high performance brings you the best-inclass solution for building your next generation device. The read range has been significantly improved compared to its predecessor. Based on a 1 Mpx global shutter sensor, this product is able to read Code 39 20 mils at 0,86 m [34.2 in] distance (SR optics typical read range) and provides an increased read range by 32% compared to its predecessor. Its white LED illumination enhances image capture accuracy while the new design optics allow reading of higher resolution codes (down to 3 mils on Code 39 1D and down to 7 mils on 2D).
The MIPI interface helps to simplify integration into mobile devices that require the most current, as well as traditional, processor interfaces. The small form factor of 8,1 mm x 22 mm x 10,8 mm [0.32 in x 0.87 in x 0.43 in] frees up room to allow integration of other technology. Honeywell's advanced image decoder technology provides fast symbology reading including 1D, 2D and OCR fonts, even on hard to read codes, as well as those displayed on mobile phone screens.
This N5703 Series is electrically backward-compatible with Honeywell's N670X Series, N660X Series, N4603 Series and N360X Series, all which use the same connector, N5703 SERIES COMPACT, UNDECODED 2D SCAN ENGINES FEATURES AND BENEFITS Compact size allows use in tight mobile device designs. Improved snappiness with global shutter technology has much higher motion tolerance of 6 m/s versus 0,1 m/s in rolling shutter, delivering fast scanning speed to improve logistics throughput. Wide operational temperature range of -30°C to 60°C [-22°F to 140°F] increases potential applications.
Supports optional Honeywell functionalities such as OCR and EasyParse™ for potential use with driving licenses and boarding passes. Compatible with other Honeywell scan engine families for reduced integration time and design costs, as well as increased design flexibility and choice. reducing integration time and design costs while increasing design flexibility and choice.
Others
- Input voltage
- 3.3 Vdc ±5 %
- Host Interface
- MIPI
- Motion Tolerance
- 6 m/s [19.7 ft/s]
- Mean Time Between Failure
- 327,786 hours
- Dimension
- 8,1 mm x 22 mm x 10,8 mm [0.32 in x 0.87 in x 0.43 in]
- Scan Rate
- 60 fps max.
- Illumination
- white LED (exempt risk group)
- Aimer Type
- 650 nm high-visibility red laser: advanced red laser, cross target and framers
- Sensor type
- global shutter
- Optics
- 1280 pixel x 800 pixel
Others
- Input voltage
- 3.3 Vdc ±5 %
- Host Interface
- MIPI
- Motion Tolerance
- 6 m/s [19.7 ft/s]
- Mean Time Between Failure
- 327,786 hours
- Dimension
- 8,1 mm x 22 mm x 10,8 mm [0.32 in x 0.87 in x 0.43 in]
- Scan Rate
- 60 fps max.
- Illumination
- white LED (exempt risk group)
- Aimer Type
- 650 nm high-visibility red laser: advanced red laser, cross target and framers
- Sensor type
- global shutter
- Optics
- 1280 pixel x 800 pixel
- Input voltage : 3.3 Vdc ±5 %
- Host Interface : MIPI
- Motion Tolerance : 6 m/s [19.7 ft/s]
- Mean Time Between Failure : 327,786 hours
- Dimension : 8,1 mm x 22 mm x 10,8 mm [0.32 in x 0.87 in x 0.43 in]
- Scan Rate : 60 fps max.
- Illumination : white LED (exempt risk group)
- Aimer Type : 650 nm high-visibility red laser: advanced red laser, cross target and framers
- Sensor type : global shutter
- Optics : 1280 pixel x 800 pixel