Arc Flash PPE
Electrician's Tool Kit
Electrician's Tool Kit
TK30ETK
30 Pcs. Includes:
● 9”Lineman Plier
● 8” HD Slip Joint Plier With Cutting Shear
● Crimping Tool
● 10” Tongue And Groove Plier (Waterpump)
● Slotted Screwdrivers: 3/16” X 4”, 1/4” X 4”, 1/4” X 6”, 5/16” X 6”, 3/8” X 8”, 3/16” X 6”:
● Phillips Screwdrivers: #1 X 3”, #2 X 4”
● Nut Drivers: 1/4” X 3”, 5/16” X 3”, 3/8” X 3”, 7/16” X 3”,1/2” X 3”, 3/16” X 3”, 11/32” X 3”:
● 8” Long Needle Nose Plier With Side Cutter
● 7” Box Joint Cutting Plier
● 9-1/2” Plier Cutting Plier
● 12” Tong and Groove (Waterpump)
● 6” Flat Nose Plier
● Long Arm, Type “T” Hex Wrenches: 3/16” 6”, 1/4” 6”, 5/16” 6”, 3/8” 6”, 7/16” 6”, 1/2” 6”
● In A Plastic Box
Features & Benefits:
● Available as a Metric Insulated Tool Kit
TK30ETKM - Metric Electrician's Tool Kit
Image
SKU
Description
TK30ETK
TK30ETKM