Arc Flash PPE
Hot Box Tool Kit
Hot Box Tool Kit
TK60
60 Pcs. Includes:
● Slotted Screwdrivers: 1/8 X 2”, 3/16 X 4”, 3/16 X 6”,1/4 X 6”, 5/16 X 6”
● Phillips Screwdrivers: #2 X 4”, #2 X 8”
● Nutdrivers: 3/16”, 1/4”, 5/16”, 11/32”, 3/8”, 7/16”, 1/2”
● Torque Wrench 30 - 150 in /lb ;
● 3/8”DR, Reversible Ratchet
● 3” And 6” Extensions, 3/8”DR
● 10 Pcs. 5/16” To 7/8”, 3/8”DR Socket Set
● 11 Pcs. 3/8” To 1” Box End Wrench Set
● 14 Pcs. 1/16” To 1/2”, 6” Long Arm, Type “L” Hex Wrench Set
● 7-1/2” Diagonal Cutting Plier,
● 8” Needle Nose Plier,
● 9” Linesman’s Plier,
● 9-1/2” Cable Cutting Plier,
● 10” Water Pump Plier,
● Combination Stripper/Crimper Plier
● In A Plastic Box, Including Tool Rolls
Hot Box Tool Kit without Torque Wrench also available: TK60E
Features & Benefits:
● Available as a Metric Insulated Tool Kit
TK60M - Metric Hot Box Tool Kit TK60EM - Metric Hot Box Tool Kit without Torque Wrench
Image
SKU
Description
TK60M
TK60
TK60EM